AD7403
RECOMMENDED FOR NEW DESIGNS16-Bit, Isolated Sigma-Delta Modulator
- Part Models
- 8
- 1ku List Price
- Starting From $3.71
Part Details
- 5 MHz to 20 MHz external clock input rate
- 16 bits, no missing codes
- Signal to noise ratio (SNR): 88 dB (typical)
- Effective number of bits (ENOB): 14.2 bits typical
- Offset drift vs. temperature
- AD7403: 1.6 μV/°C typical
- AD7403-8: 2 μV/°C typical
- On-board digital isolator
- On-board reference
- See data sheet for additional features
- Download AD7403-EP data sheet
- Military temperature range: −55°C to +125°C
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/16625 DSCC Drawing Number
The AD7403 is a high performance, second-order, Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream, with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The AD7403 operates from a 5 V (VDD1) power supply and accepts a differential input signal of ±250 mV (±320 mV full-scale). The differential input is ideally suited to shunt voltage monitoring in high voltage applications where galvanic isolation is required.
The analog input is continuously sampled by a high performance analog modulator, and converted to a ones density digital output stream with a data rate of up to 20 MHz. The original information can be reconstructed with an appropriate digital filter to achieve 88 dB signal to noise ratio (SNR) at 78.1 kSPS. The serial input/output can use a 5 V or a 3 V supply (VDD2).
The serial interface is digitally isolated. High speed complementary metal oxide semiconductor (CMOS) technology, combined with monolithic transformer technology, means the on-chip isolation provides outstanding performance characteristics, superior to alternatives such as optocoupler devices. The AD7403 device is offered in a 16-lead, wide-body SOIC package and has an operating temperature range of −40°C to +125°C. The AD7403-8 device is offered in an 8-lead, wide-body SOIC package and has an operating temperature range of −40°C to +105°C.
Applications
- Shunt current monitoring
- AC motor controls
- Power and solar inverters
- Wind turbine inverters
- Data acquisition systems
- Analog-to-digital and opto-isolator replacements
Documentation
Data Sheet 3
User Guide 1
Application Note 3
Technical Articles 12
Informational 1
Safety and Regulatory Compliance 1
Video 7
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7403-8BRIZ | 8-Lead SOIC (Increased Creepage) | ||
AD7403-8BRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
AD7403-8BRIZ-RL7 | 8-Lead SOIC (Increased Creepage) | ||
AD7403BRIZ | 16-Lead SOIC (Increased Creepage) | ||
AD7403BRIZ-RL | 16-Lead SOIC (Increased Creepage) | ||
AD7403BRIZ-RL7 | 16-Lead SOIC (Increased Creepage) | ||
AD7403TRIZ-EP | 16-Lead SOIC (Increased Creepage) | ||
AD7403TRIZ-EP-RL7 | 16-Lead SOIC (Increased Creepage) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 2, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
AD7403BRIZ | PRODUCTION | |
AD7403BRIZ-RL | PRODUCTION | |
AD7403BRIZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Signal Processors (DSP) 5 | ||
ADSP-CM402F | LAST TIME BUY |
150MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP120 |
ADSP-CM403F | PRODUCTION |
240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP120 |
ADSP-CM407F | PRODUCTION |
240MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP176 |
ADSP-CM408F | PRODUCTION |
240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP176 |
ADSP-CM409F | PRODUCTION |
240MHz ARM Cortex-M4 with 13+ ENOB ADC, BGA212 |
Switching Regulators & Controllers 2 | ||
ADUM6000 | PRODUCTION | Isolated, 5 kV, DC/DC Converter |
ADP2441 | RECOMMENDED FOR NEW DESIGNS | 36 V,1 A, Synchronous, Step-Down DC-DC Regulator |
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open Tool