AD5696

PRODUCTION

Quad, 16-Bit nanoDAC+™ with I2C Interface

Viewing:

Overview

  • High relative accuracy (INL): ±2 LSB maximum at 16 bits
  • Tiny package: 3 mm × 3 mm, 16-lead LFCSP
  • Total unadjusted error (TUE): ±0.1% of FSR maximum
  • Offset error: ±1.5 mV maximum
  • Gain error: ±0.1% of FSR maximum
  • High drive capability: 20 mA, 0.5 V from supply rails
  • User-selectable gain of 1 or 2 (GAIN pin)
  • Reset to zero scale or midscale (RSTSEL pin)
  • 1.8 V logic compatibility
  • 400 kHz I2C-compatible serial interface
  • 4 I2C addresses available
  • Low glitch: 0.5 nV-sec
  • Low power: 1.8 mW at 3 V
  • 2.7 V to 5.5 V power supply
  • −40°C to +105°C temperature range
AD5696
Quad, 16-Bit nanoDAC+™ with I2C Interface
AD5696/AD5694 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 1
ADUM1400 PRODUCTION Quad-Channel Digital Isolator (4/0 Channel Directionality)
Digital & Analog I/O 1
AD5750-2 PRODUCTION Industrial Current/Voltage Output Driver with Programmable Ranges
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD5696R

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5696R

AD5696R Evaluation Board

Product Details

The EVAL-AD5696RSDZ evaluation board is designed to help users quickly prototype AD5696R circuits and reduce design time. The AD5696R operates from a single 2.7 V to 5.5 V supply. The AD5696R incorporates an internal 2.5 V reference to give an output voltage of 2.5 V or 5 V. The EVAL-AD5696RSDZ evaluation board also incorporates additional voltage references.


The EVAL-AD5696RSDZ interfaces to the USB port of a PC via a system demonstration platform (SDP) board. The analysis control evaluation (ACE) software is available for download from the EVAL-AD5696RSDZ product page to use with the evaluation board to allow the user to program the AD5696R. A PMOD connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.


The EVAL-AD5696RSDZ evaluation board is compatible with any Analog Devices SDP board, which can be purchased separately.


For full details, see the AD5696R data sheet, which must be used in conjunction with UG-726 when using the EVAL-AD5696RSDZ evaluation board.

eval board
EVAL-AD5696RARDZ

Evaluation Board for AD5696R (I2C, TSSOP)

Features and Benefits

  • Full featured evaluation boards for the AD5696R (I2C, TSSOP)
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

Product Details

This user guide details the operation of the EVAL-AD5686RARDZ (serial peripheral interface (SPI)) evaluation board and the EVALAD5696RARDZ (I2C) evaluation board for the AD5686R (SPI) and the AD5696R (I2C), respectively, which are both quad-channel, voltage output digital-to-analog converters (DACs).

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ are designed to facilitate quick prototyping of the AD5686R circuit and the AD5696R circuit, respectively, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices also incorporate an internal 2.5 V reference. However, if required, a different reference voltage can be applied via the EXT_REF SMB connector. Although these two DACs share common features, they differ in their digital interface protocols. The AD5686R uses SPI whereas the AD5696R uses I2C.

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ interface with the USB port of a PC via a system demonstration platform (SDP) controller board. The analysis, control, evaluation (ACE) software is available for download from both the EVAL-AD5686RARDZ product page and the EVAL-AD5696RARDZ product page. The ACE software can be used with the EVAL-AD5686RARDZ or the EVAL-AD5696RARDZ to allow the user to program the AD5686R and the AD5696R, respectively. A PMOD connection can also be found on the evaluation board to allow the connection of microcontrollers without the SDP controller board. Note that when a microcontroller is used through the PMOD connection, the SDP controller board must be disconnected. Therefore, the user cannot use the ACE software.

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which is available for purchase from Analog Devices.

For full details, see the AD5686R data sheet or the AD5696R data sheet, which must be consulted in conjunction with this user guide when using either the EVAL-AD5686RARDZ or the EVALAD5696RARDZ.

eval board
EVAL-ADMX6020

EVAL-ADMX6020 1 GSPS Digitizer Module Evaluation Board

Features and Benefits

  • Complete digitizer solution including FPGA
  • Two differential DC-coupled inputs
  • Compact form-factor: 2.2in × 3.4in
  • Broad sampling rate:
    • 1GSPS (8-bit) (1 nanosecond resolution)
    • 640MSPS (12-bit)
    • 105MSPS (14-bit)
  • Wide frequency data capture from DC to 500MHz
  • Input range: −0.4 to +2 V
  • Built-in nonvolatile memory
  • Programmable trigger functionality
  • SPI, USB, and I2C interfaces for control and data offloading

HARDWARE REQUIREMENTS

  • ADMX6020M digitizer module board
  • EVAL-ADMX6020 digitizer evaluation carrier board
  • 2× Micro-USB cables
  • 12V power adapter
  • Host PC
  • SMA cable(s)
  • Ethernet cable(s)l
  • Low-noise source (for calibration only)
    • DC power supply or signal generator capable of generating a low-noise voltage sweep with appropriate source impedance across desired calibration range
    • Remotely configurable using VISA or other Python-compatible
    • interfaces over GPIB, USB, Ethernet, or other communication protocol

SOFTWARE REQUIREMENTS

The following software tools, available on the product webpage, must be installed on the host PC for configuration, control, and data collection:

  • Terminal application capable of opening a serial connection
    • For example, PuTTY or TeraTerm
  • Analog Devices, Inc., PlutoSDR USB Drivers
    • Download PlutoSDR-M2k-USB-Drivers.exe
  • LibIIO
    • Click show all assets and download libiio-0.25.gb6028fdsetup.exe
  • Python 3.11.5
    • Download Windows Installer (64-bit)
  • Git for Windows
  • Copy of the ADMX6020 project folder
    • Download from Software Distribution Platform (SSD)

Product Details

The ADMX6020M is a complete 2-channel digitizer module solution capable of sampling up to 1GSPS with configurable sampling rates and bit resolutions. The module features the ADA4817 input buffer amplifier, the AD5696 digital-to-analog converter (DAC), the LTC6409 driver amplifier, and the HMCAD1520 analog-to-digital converter (ADC) for a low-noise input signal chain capable of handling inputs from −0.4V to +2.0V with adjustable DC-offsetting. With an on-board field programmable gate array (FPGA), nonvolatile memory and programmable trigger functionality, data can be automatically sampled, stored, and offloaded over USB.

The EVAL-ADMX6020-EBZ provides an evaluation platform for the ADMX6020M digitizer module with USB interface, coaxial signal input connectors, and externally exposed I2C and SPI communication links to the module board.

EVAL-AD5696R
AD5696R Evaluation Board
EVAL-AD5686RSDZ Image
EVAL-AD5696RARDZ
Evaluation Board for AD5696R (I2C, TSSOP)
EVAL-AD5696RARDZ Board Photo Angle View EVAL-AD5696RARDZ Board Photo Top View EVAL-AD5696RARDZ Board Photo Bottom View
EVAL-ADMX6020
EVAL-ADMX6020 1 GSPS Digitizer Module Evaluation Board
ADMX6020-EBZ Top Angle Evaluation Board ADMX6020-EBZ Top Evaluation Board ADMX6020-EBZ Bottom Evaluation Board

Latest Discussions

Recently Viewed