TMCM-1270
推荐用于新设计Motor mountable stepper motor controller/driver module 6 to 23V, 1.2A, 256 µSteps, SixPoint ramp controller with CAN Interface, StallGuard, CoolStep, StealthChop
- 产品模型
- 3
概述
- Supply Voltag +6 to +24V DC
- CAN bus interface
- TMCL or CANopen protocol
- Integrated SixPoint™ ramp motion controller
- StealthChop™ silent PWM mode
- SpreadCycle™ smart mixed decay
- StallGuard2™ load detection
- CoolStep™ autom. current scaling
The TMCM-1270 is a single axis stepper motor controller/driver module for sensorless load dependent current control. The device is powered by ADI Trinamic stallGuard2™, coolStep™, spreadCycle™ chopper and stealthChop™ technology and has a sixPoint™ ramp generator. The TMCM-1270 is capable of driving up to 1.4A of current from each output (with proper heatsinking). It is designed for an operating voltage of 6 to 26V. The device provides a CAN interface. An integrated protocol processor supplies a high level TMCL/ CANopen communication.
APPLICATIONS
- Lab-Automation
- Manufacturing
- Robotics
- Factory Automation
- CNC
- Laboratory Automation
Technical Details
| TMCM-1270-TMCL | TMCM-1270-CANopen | |
| Status | Active | Active |
| Axes | 1 | 1 |
| Motor Supply | 6 to 26V | 6 to 26V |
| Phase Current, RMS | 1.2A | 1.2A |
| Microsteps | 1 to 256 | 1 to 256 |
| CAN | ✓ | ✓ |
| TMCL™ | ✓ | |
| CANopen | ✓ | |
| SixPoint™ | ✓ | ✓ |
| Trapezoidal | ✓ | ✓ |
| CoolStep™ | ✓ | ✓ |
| SpreadCycle™ | ✓ | ✓ |
| StallGuard2™ | ✓ | ✓ |
| StealthChop2™ | ✓ | ✓ |
| Width | 42mm | 42mm |
| Length | 42mm | 42mm |
| Height | 12mm | 12mm |
参考资料
用户手册 2
软件手册 4
器件驱动器 2
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| TMCM-1270-CABLE | TRIACC | ||
| TMCM-1270-CANOPEN | MOD | ||
| TMCM-1270-TMCL | MOD |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
9月 14, 2022 - 2328 ELECTRICAL DATASHEET |
||
| TMCM-1270-CANOPEN | 量产 | |
|
4月 4, 2018 - PCN-2018-09-04-TMCM-1270 CANopen V322 Firmware Update |
||
| TMCM-1270-CANOPEN | 量产 | |
|
4月 2, 2018 - PCN 2018-03-02 Firmware V321 Firmware Update |
||
| TMCM-1270-CANOPEN | 量产 | |
|
9月 14, 2022 - 2329 ELECTRICAL DATASHEET |
||
| TMCM-1270-TMCL | 量产 | |
|
4月 3, 2018 - PCN-2018-09-03-TMCM-1270 TMCL V113 Firmware Update |
||
| TMCM-1270-TMCL | 量产 | |
软件资源
器件驱动器 2
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
找不到您所需的软件或驱动?
工具及仿真模型
软件开发 9
3D 设计模型 1
最新评论
需要发起讨论吗? 没有关于 TMCM-1270的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论