MAX31343

推荐用于新设计

集成MEMS振荡器的±5ppm、 I2C 实时时钟

基于MEMS的超低功耗温度补偿RTC,可降低晶振机械故障易感性

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 集成MEMS谐振器的高精度RTC可有效管理所有计时功能
    • 提供完整的时钟日历功能,包括秒、分、时、日、日期、月、年和世纪,闰年补偿可持续至2199年
    • 在-40°C至85°C温度范围内,计时精度为±5ppm(±0.432秒/天)
    • 两个当日时间警报
    • 提供温度补偿可编程方波输出
    • 提供无补偿可编程时钟输出
    • 出现电源故障时,自动切换到备用电池或超级电容
    • 数字温度传感器具有±3°C精度
    • 电源电压:+1.6V至+5.5V
  • 64字节RAM供用户存储数据
  • 简单的串行接口可连接大多数微控制器
    • I2C 接口
  • 提供备用电池输入,以实现连续计时
  • 低功耗运行可延长备用电池运行时间
  • 工作温度范围:-40℃至85°C
  • 2.1mm x 2.3mm、8引脚WLP封装
  • 4mm x 3mm、8引脚TDFN封装
  • 获 Underwriters Laboratories® (UL) 认可
MAX31343
集成MEMS振荡器的±5ppm、 I2C 实时时钟
MAX3134310549.png
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源


工具及仿真模型


评估套件

eval board
AD-PQMON-SL

Power Quality Monitor Development Platform

特性和优点

  • Allows prototyping of high performance, polyphase energy meters
  • Modular hardware design:
    • Metering & compute base board
    • Add-on board for COMMS and HMI
  • The base board offers flexibility in input/output (I/O) interfacing through custom add-on boards
  • Industrial connectivity: 10BASE-T1L (ADIN1110), RS-485 (ADM2587E), Ethernet (WIZ82)
  • Long time data logging (SD card)
  • Standalone interface (display, LEDs, buttons)
  • I/O prototyping area (external control signals, GPS / GNSS)
  • Publicly available software for evaluation and prototyping
  • Embedded processing implementing the complete IEC 61000-4-30 class S power quality standard (using ADI proprietary ADSW-PQ-CLS library)
  • Open-source GUI (Scopy – Cross-platform Qt application)
  • Fully isolated design for safe operation
  • Industry standard form factor compatible with DIN rail mounts

产品详情

The AD-PQMON-SL provides a complete software and hardware platform for prototyping and evaluating high performance class S polyphase energy quality monitors. The design incorporates the ADE9430 high performance, polyphase energy monitoring IC that has an advanced metrology feature set (total and fundamental active power, volt amperes reactive (VAR), volt amperes (VA), watthour, VAR hour, VA hour, total and fundamental IRMS and VRMS, power factor) and the MAX32650 ultralow power ARM cortex-M4 with FPU-based microcontroller with 3 MB flash and 1 MB SRAM. The ADE9430 enables accurate energy monitoring over a wide dynamic range through its superior analog performance and digital signal processing (DSP) core. The ADE9430 simplifies the implementation and certification of energy and power quality monitoring systems by providing tight integration of acquisition and calculation engines. This solution can be used on a 3-phase system or up to three single-phase systems.

The design also features the MAX32650, which is a part of a new breed of low-power microcontrollers built to thrive in the rapidly evolving Internet of Things (IoT) named DARWIN. These MCUs are smart, with the biggest memories in their class and a massively scalable memory architecture. The MCU exposes all the necessary debug and programming features to enable a complete software development experience with the system. It is coupled with 512 Mb RAM and 64 Mb flash external memories to provide flexibility. The system's firmware is based on ADI's open-source no-OS framework and ADI proprietary ADSW-PQ-CLS library.

The solution has an on-board ADuM6424A Quad-Channel Isolator with Integrated DC-to-DC Converter. This DC-DC converter is used to supply all the components on the high voltage side. The ADUM6424A and the ADUM4152, which is a 5 kV, 7-Channel, SPIsolator™ Digital Isolator for SPI (with 1/2 Aux channel directionality), are used to isolate the connection between the ADE9430 and MAX32650.

The board can be supplied from the AC input through an isolated AC/DC converter or from the USB through the LTC3306, a 1.75 A Synchronous Step-Down Regulator. A logic based on several MAX40203, an Ultra-Tiny nanoPower, 1 A Ideal Diodes with Ultra-Low-Voltage Drop, selects based on availability the supply input with priority to the AC input.

The other 1.1 V and 1.8 V voltage rails needed by the MCU are converted from the 3.3 V input by the ADP225, a Dual, 300 mA Adjustable Output, Quick Output Discharge, Low Noise, High PSRR Voltage Regulator.

For high accuracy time keeping, the MAX31343 ±5 ppm, I2C Real-Time Clock with Integrated MEMS Oscillator is used.

The add-on board includes a standalone interface (a 64 x 4 display, 2 LEDs, and 5 buttons), an SD card for long time data logging, several industrial connectivity ports, and exposes an I/O prototyping area for I2C, SPI, GPIO, UART, 3V3, GND. The prototyping area can be also used for GPS / GNSS (e.g., Accurate Synchrophasor Measurement) or for external control signals.

For industrial connectivity, these are the following possibilities:

  • T1L through the ADIN1110, an ultralow power, single port, 10BASE-T1L transceiver design for industrial Ethernet applications
  • RS-485 implemented using the ADM2587E, a 2.5 kV Signal and Power Isolated, ±15 kV ESD Protected, Full/Half Duplex RS-485 Transceiver (500 kbps)
  • Ethernet

APPLICATIONS

  • Energy and power monitoring
  • Standards compliant power quality monitoring
  • Protective devices
  • Smart power distribution units
  • Polyphase energy meters
  • Intelligent buildings

eval board
AD-ACEVSE22KWZ-KIT

AD-ACEVSE22KWZ-KIT

特性和优点

  • 计量子系统以及二级、7kW 至 22kW 电动汽车供电设备 (EVSE) 的其他选定功能
  • 适用于 ADE9112、ADE9113 和 ADE9178 的全功能板
  • 额定电压为三相,240V RMS 线对中性电压
  • 额定电流测量高达 32A,使用板载分流器
  • 支持高达 22kW 的组合功率传输至负载
  • 采用 MAX32672 低功耗、安全微控制器
  • 支持 LCD 显示屏以显示能量和状态更新
  • 通过 RS-485 通信接口支持 MODBUS™ 协议
  • 支持 Protobuf™消息与 EVerest 开源软件(OSS)进行通信
  • IEC61851 兼容状态机实现

产品详情

AD-ACEVSE22KWZ-KIT 是针对计量子系统和其他选定功能在内的 2 级、7 kW 至 22 kW 交流电动汽车供电设备 (EVSE) 的参考设计。它包括 ADE9113 隔离式 Σ-Δ 模数转换器 (ADC) 与 ADE9178 计量 DSP,可精确测量输送到电动汽车 (EV) 的能量。它包括 MAX32672 超低功耗 ARM® Cortex®-M4 处理器,这是一款经济高效、高度集成且高度可靠的 32 位微控制器,用于收集能量测量数据并安全地将其发送到主机进行显示。当充电插头插入电动汽车时,微控制器上运行充电控制状态机以转换不同的充电状态。该套件包括柔性印刷电路 (FPC) 连接器和 LCD,用于读取充电周期内的能量测量值和状态转变。电源输入/输出、控制导频 (CP) 和接近导频 (PP) 信号在电路板边缘的连接器上显露。输送到电动汽车的能量以分流器和电阻阶梯网络两端的电压降来测量,这使得在现场设置电路板变得容易。

eval board
MAX31343SHLD

MAX31343评估套件

特性和优点

  • 轻松评估MAX31343
  • +1.6V至+5.5V单电源供电
  • 经过验证的PCB布局
  • 装配完成且经过测试
  • 兼容Arduino®/Mbed®平台

产品详情

MAX31343扩展板是一款装配完成且经过测试的PCB,用于评估MAX31343,这是一款具有I2C接口和电源管理功能的低成本、高精度实时时钟(RTC)。该扩展板采用单电源供电(USB或外部电源),集成微机电系统(MEMS)谐振器提高了长期精度,并且无需在系统中使用外部晶体。该器件通过MAX32625 PICO板提供的I2C串行接口进行访问。

MAX31343扩展板提供评估MAX31343所需的硬件和软件用户界面(GUI)。该扩展板包括MAX31343EKA+T。它通过MAX32625 PICO板和micro-USB电缆连接到PC。

 

应用

  • 运动相机
  • 通信
  • 手持式仪器仪表
  • 工业
  • 电能计量IC
  • 可穿戴设备

AD-PQMON-SL
Power Quality Monitor Development Platform
AD-PQMON-SL Board Photo Angle View AD-PQMON-SL Board Photo Top View AD-PQMON-SL Board Photo Bottom View AD-PQMON-SL Block Diagram
AD-ACEVSE22KWZ-KIT
AD-ACEVSE22KWZ-KIT
AD ACEVSE22KWZ-KIT Board Photo Angle View AD ACEVSE22KWZ-KIT Board Photo Top View AD ACEVSE22KWZ-KIT Board Photo Bottom View
MAX31343SHLD
MAX31343评估套件
MAX31343SHLD: Shield Photo

最新评论

需要发起讨论吗? 没有关于 MAX31343的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览