Comparators
A comparator is used to compare a measurable quantity with a reference or standard such as two voltages or currents. It outputs a digital signal showing the results. Analog Devices offers an extensive
Go to Product Selection Table
Viewing:
Products in Category
MAX40070
RECOMMENDED FOR NEW DESIGNS
High Voltage, Low Power Comparator
MAX49140
RECOMMENDED FOR NEW DESIGNS
30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator
MAX40027
RECOMMENDED FOR NEW DESIGNS
Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX49017
PRODUCTION
1.7V, Dual microPower Comparator with Built-In Reference
MAX40026
PRODUCTION
280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40025C
RECOMMENDED FOR NEW DESIGNS
280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40025A
RECOMMENDED FOR NEW DESIGNS
280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs
MAX40009
RECOMMENDED FOR NEW DESIGNS
220ns, 12µA, 6-Bump WLP Comparators with Shutdown
MAX40008
RECOMMENDED FOR NEW DESIGNS
220ns, 12µA, 6-Bump WLP Comparators with Shutdown
MAX40013
PRE-RELEASE
nanoPower 4-Bump Comparator in Ultra-Tiny 0.73mm x 0.73mm WLP/SOT23 Packages
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}