MAX49140

RECOMMENDED FOR NEW DESIGNS

30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator

Fast Comparator with Most Compact Overall Solution for Automotive Applications

Viewing:

Overview

  • Fast, 30ns Propagation Delay (10mV Overdrive)
  • Low-Power 100μA Supply Current (VDD = 3V)
  • Optimized for 3V and 5V Applications
  • Rail-to-Rail Input Voltage Range
  • Low, 500µV Offset Voltage
  • Internal Hysteresis for Clean Switching
  • Output Swing 300mV of Power Rails
  • CMOS/TTL-Compatible Outputs
  • Small SC70 Package
  • AEC-Q100 Qualified
MAX49140
30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator
MAX49140: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX49140EVKIT

Evaluation Kit for the MAX49140

Features and Benefits

  • Fast, 30ns Propagation Delay (10mV Overdrive)
  • Low Power 100µA Supply Current (VDD = 3V)
  • Optimized for 3V and 5V Applications
  • Rail-to-Rail Input Voltage Range
  • Low, 500µV Offset Voltage
  • Internal Hysteresis for Clean Switching
  • Output Swing 300mV of Power Rails
  • CMOS/TTL-Compatible Outputs
  • Small SC70 Package
  • AEC-Q100 Qualified
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX49140 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX49140 30ns, rail-to-rail single supply comparator.

The MAX49140 EV kit comes with a MAX49140AXK/V+ installed that operates off a VDD supply between 2.7V and 5.5V. The MAX49140AXK/V+ is fully specified over -40°C to +125°C automotive temperature range and is AEC-Q100 qualified.

Applications

  • 3V/5V Systems
  • Car Battery-Powered Systems
  • Line Receivers
  • Sampling Circuits
  • Threshold Detectors/Discriminators
  • Zero-Crossing Detectors

MAX49140EVKIT
Evaluation Kit for the MAX49140

Latest Discussions

No discussions on MAX49140 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed