RF & Microwave

Analog Devices’ RF and microwave offerings provide the broadest capabilities in the industry coupled with deep system design expertise. We can support your designs with complete signal chain
Viewing:

Subcategories

Beamformers & Vector Modulators
Analog Devices’ beamformers and vector modulators offer best-in-class performance with the highest
Frequency Dividers & Multipliers
Analog Devices’ frequency dividers and frequency multipliers offer high performance, ultralow phase
Mixed Signal Front Ends (MxFE)
Mixed-signal front-end (MxFE®) products from Analog Devices offer a smart integration of RF
Modulators & Demodulators
Analog Devices offers broadband and narrowband modulators and demodulators with excellent dynamic
Oscillators
Analog Devices offers a broad portfolio of oscillators ranging from voltage-controlled oscillators
Phase Shifters
Analog Devices’ analog and digital phase shifters change the phase of RF, microwave, or millimeter
PLL Synthesizers
Analog Devices’ industry-leading phase-locked loop (PLL) synthesizer family features a wide variety
RF ADCs
Radio frequency analog-to-digital converters (RF ADCs) are special types of ADCs designed to convert
RF Amplifiers
Analog Devices’ RF amplifiers are designed using our leading amplifier and RF IC expertise that meet
RF Analog Receivers & Transmitters
Analog Devices’ portfolio of analog RF receivers and transmitters features in-phase/quadrature (I/Q)
RF Attenuators
Analog Devices’ RF attenuators are available in a broad range of architectures and form factors,
RF DACs & DDS
Radio frequency digital-to-analog converters (RF DACs) and DDS (direct digital synthesis) are high
RF Mixers
Analog Devices offers the industry’s broadest selection of wideband RF mixers, microwave mixers, and
RF Power Detectors
Analog Devices’ RF power detectors are a broad portfolio of logarithmic amplifiers, TruPwr™ rms
RF Switches
Analog Devices offers a wide range of high performance RF switches that are ideal for
Software Defined Radio & Digitizers
Analog Devices’ RadioVerse® family features agile, system-on-chip transceivers that simplify the
Tunable Filters & RF Limiters
Analog Devices’ family of tunable filters includes programmable VGA, low-pass harmonic, band-pass,
Voltage to Frequency Converters
Analog Devices has the widest range of voltage-to-frequency converters (VFCs) for the

Related Resources

Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Related Tools

ADALM-PLUTO: Fast SDR design and verification

The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. Schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products are all included, while the MathWorks Communications Toolbox™ Hardware Support Package allows the ADALM-PLUTO SDR to talk to MATLAB and Simulink. All this enables you to quickly prototype, verify, and test practical wireless systems with live RF signals anywhere between 325 MHz to 3.8 GHz to up 20 MHz of bandwidth.
campaign-image
campaign-image

ADALM-PLUTO: Fast SDR design and verification

The ADALM-PLUTO is a complete open reference design for SDR that helps you quickly verify your ADI RF product-based designs and get them to production faster. Schematics, HDL, firmware, embedded Linux, drivers, and host drivers for ADI’s transceiver products are all included, while the MathWorks Communications Toolbox™ Hardware Support Package allows the ADALM-PLUTO SDR to talk to MATLAB and Simulink. All this enables you to quickly prototype, verify, and test practical wireless systems with live RF signals anywhere between 325 MHz to 3.8 GHz to up 20 MHz of bandwidth.