製品概要
設計リソース
説明
ATE platforms demand higher channel density, increased power capability, and broad configurability within strict space and height limits. This design uses an active‑clamp flyback controller ADP1074 to deliver 30 W of output power, extendable to 60 W with an external fan, and integrates the LTC7106 for accurate digital voltage telemetry along with the LT3062 for auxiliary supply generation. All functionality is achieved within a 16th‑brick DOSA‑compliant footprint, supporting a 48 V input and a programmable 30–60 V output range. The solution addresses key design challenges, including maintaining a module height under 7 mm, enabling wide output voltage programmability, and providing digital control and output monitoring for telemetry.
Applications
- ATE
- Smart Manufacturing
- Energy & Utilities
- Industrial Automation
機能と利点
- Implements an active clamp flyback controller (ADP1074) to deliver 30 W of output power that can be extended to 60W with an external fan.
- Integrates the LTC7106 for accurate digital voltage telemetry and the LT3062 for auxiliary supply generation.
- Achieves all functionality within a 16th brick DOSA compliant footprint.
- Supports a 48 V input and a wide programmable output voltage range of 30–60 V.
- Addresses key design challenges, including <7 mm module height, wide output voltage programmability, and digital control/output monitoring for telemetry.
ATE Solution Requirements:
- External Input Voltage: 48V
- Output Voltage: 30-60V
- Output Power: 30W, 60W with Fan
- Power Architecture: Active clamp flyback architecture
- Built-in LTC7106 voltage telemetry
- LT3062 enables auxiliary power supply generation
- Protection Features: Built-in ADP1074 UVLO, OVP, OCP, short, and hiccup
ATE System Requirements:
- Regulatory Approvals: DOSA standard size and pinouts for 16th brick (33mmx22.9mmx7mm )
- Environmental requirements: (Default is -40C to 85C)
- Isolation requirements: >1000Vrms
- Telemetry Requirements: Digital Interface (PMBUS) for voltage output and control
製品カテゴリ
マーケット & テクノロジー
使用されている製品
関連資料
-
ADPS40091-RD Design Files2026/06/18ZIP17 MB
-
LTpowerCADおよびLTpowerPlanner2017/11/17
-
ADPS40091-RD LTPowerPlanner2026/06/18LTP33KB
サポートおよびトレーニング
技術的なご質問についての回答は、ナレッジベースを検索してください。また、アナログ・デバイセズのアプリケーション・エンジニアの専任チームが、技術的なご質問にお答えいたします。