ADL9006S
ADL9006S
製造中Aerospace, GaAs, pHEMT, MMIC, Low Noise Amplifier, 2 GHz to 28 GHz
- 製品モデル
- 1
- 1Ku当たりの価格
- 最低価格:$894.89
Viewing:
製品情報
- OP1dB: +20 dBm Typical from 2 GHz to 6 GHz
- PSAT: +20.5 dBm Typical from 2 GHz to 6 GHz
- Gain: 15.5 dB Typical from 6 GHz to 28 GHz
- Noise Figure: 2.5 dB Typical from 2 GHz to 20 GHz
- OIP3: +26 dBm Typical from 2 GHz to 6 GHz
- Supply Voltage: +5 V @ 53 mA
- 50 Ω matched Input and Output
- 32-Lead 5 mm x 5 mm LFCSP_CAV package
- Screened to ADI Commercial Space Products Program, Commercial Space High (CSH) grade.
The ADL9006S is a gallium arsenide (GaAs), pseudomorphic high electron mobility transistor (pHEMT), monolithic microwave integrated circuit (MMIC), low noise amplifier that operates between 2 GHz and 28 GHz. The amplifier provides 15.5 dB of gain, 2.5 dB noise figure, 26 dBm output third-order intercept (OIP3), and 20 dBm of output power for 1 dB compression (OP1dB) while requiring 53 mA from a 5 V supply. The ADL9006S is self-biased with only a single positive supply needed to achieve a supply current (IDD) of 53 mA.
The ADL9006S amplifier input and output are internally matched to 50 Ω.
Applications
- Local Oscillator Driver Amp
- Signals Intelligence
- Military & Space
ドキュメント
アプリケーション・ノート 1
管理された図面 1
| 製品モデル | ピン/パッケージ図 | 資料 | CADシンボル、フットプリント、および3Dモデル |
|---|---|---|---|
| HMC8841ACGZN | 32-Lead LFCSP (5mm x 5mm w/ EP) |
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADL9006Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める