ADH565S
ADH565S
新規設計には非推奨Aerospace, GaAs, pHEMT, MMIC, Low Noise Amplifier, 6 GHz to 20 GHz
Viewing:
製品情報
- Noise Figure: 2.5 dB
- Gain: 21 dB
- OIP3: 20 dBm
- Single Supply Voltage: +3V @ 53 mA
- 50 Ohm Matched Input/Output
- 32 Lead 5 mm x 5 mm SMT package
- Screened with guidelines to MIL-PRF-38535, Class Level S
The ADH565S is a high dynamic range GaAs PHEMT MMIC Low Noise Amplifier operating from 6 GHz to 20 GHz. The ADH565S features 21 dB of small signal gain, 2.5 dB noise figure and OIP3 of +20 dBm across the operating band. This self-biased LNA is ideal for microwave radios due to its single +3V supply operation, and DC blocked RF I/O’s.
Applications
ドキュメント
アプリケーション・ノート 1
管理された図面 1
ソフトウェア・リソース
必要なソフトウェア/ドライバが見つかりませんか?
ドライバ/ソフトウェアをリクエスト最新のディスカッション
ADH565Sに関するディスカッションはまだありません。意見を投稿しますか?
EngineerZone®でディスカッションを始める