評価用キット マニュアル
Rev.
3.3
1
すべてを表示
Board Design Database
Rev.
2.0
1
すべてを表示
製品概要
機能と利点
- ADSP-21262 SHARC® Processor
- 1M x 8-bit FLASH memory
- 512K x 8-bit SRAM
- 512 Kbit SPI® FLASH memory
- AD1835A: 2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec
- USB-based debugger interface
製品概要
The ADSP-21364 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21364 SHARC® Processor architecture via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about Analog Devices’ (ADI’s) ADSP-21364 hardware and software development and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-21364 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
Part Number:
ADZS-21364-EZLITE
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
Markets & Technology
対象となる製品
Package Contents
- ADSP-21364 EZ-KIT Lite board
- Universal 7V DC power supply
- USB 2.0 cable
推奨システム動作環境
- Windows XP Professional SP3 (32-bit only).
- Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
- Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
- Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
- Minimum of 1 GB memory (RAM), 4 GB is recommended.
- Minimum of 2 GB hard disk (HDD) space is required.
- CrossCore® Embedded Studio for Analog Devices Processors.
- VisualDSP++ 5.0 and Latest Update