Overview
Features and Benefits
PC/USB-Compatible Evaluation for Gyroscopes & IMU- Windows XP, Vista, & 7
- 32- and 64-bit USB drivers
- No external supply required
IMU Evaluation Software
- Full-rate, synchronous data acquisition (Data Capture)
- Register configuration & review (Register Access)
- Real-time waveform recorder (Main Screen)
Kit includes:
- ADIS16xxx to USB Interface Board
- 6-ft Mini-USB Cable
- M2x0.4 machine screw kit (20pcs)
Product Details
The EVAL-ADIS system provides a simple, PC-based tool, for evaluating iSensor products, for those who are not ready to integrate them into embedded processor systems. This system supports application software that enable basic demonstration, individual register access and high-speed data capture for each supported device. Each application software package comes with an installation wizard, which facilitates simple installation and also includes a simple USB-driver package that is easy to use. All software packages associated with the EVAL-ADIS are compatible with Windows XP, Vista and 7 and provides both 32-bit and 64-bit USB drivers. The EVAL-ADIS circuit board is 0.125” thick, which enables pre-drilled, pre-tapped mounting holes for each iSensor device. The mounting holes accommodate M2x0.4mm machine screws. This kit also includes 5 sets of M2x0.4 machines screws, which provide for the various package thickness and eliminate the need to procure additional hardware. The integrated power system eliminates the need for external power supplies in most cases, but does provide for an external power supply input, for supply-sensitivity testing. The power system uses the USB’s +5V and provides a linear regulator option for +3.3V devices.Markets and Technologies
Applicable Parts
System Requirements
- PC with Windows XP, Vista or 7
- *.NET 3.5 Framework
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-287: EVAL-ADIS: iSensor Evaluation System9/7/2014PDF1252 kB
- 
                                                                
                                                                    
                                                                                                                                            ADIS16209 Evaluation on the EVAL-ADIS system11/7/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1646x Evaluation on the EVAL-ADIS System3/29/2016WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1640x Evaluation on the EVAL-ADIS System (Wiki Site)12/18/2014WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1644x Evaluation on the EVAL-ADIS System (Wiki Site)9/1/2014WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1648x Evaluation on the EVAL-ADIS System (Wiki Site)8/9/2014WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1613x Evaluation on the EVAL-ADIS System (Wiki Site)8/9/2014WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16210 Evaluation on the EVAL-ADIS system11/7/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16228 Evaluation on a Personal Computer9/16/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16229 Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16265 Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16266 Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1630x Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16334 Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS1636x Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            ADIS16375 Evaluation on the EVAL-ADIS System8/30/2013WIKI
- 
                                                                
                                                                    
                                                                                                                                            EVAL-ADIS FAQs, Tips, Tricks and "Extra" Software Tools (EngineerZone™)8/30/2013