Wireless Asset Health Monitoring
                            
            
                        Wireless Asset Health Monitoring Solutions
Analog Devices offers a full suite of solutions to precisely measure, connect, secure, and develop condition-based monitoring solutions, as well as capture valuable operational insights. Our broad portfolio includes evaluation platforms that integrate mechanical attach, software, and firmware to accelerate the development of asset monitoring solutions.
Value and Benefits
Through robust, secure connections and precision sensing, our wireless platforms enable the deployment of asset health monitoring to new applications. Our solutions prevent unplanned downtime, improve throughput, and reduce maintenance costs with the flexibility of wireless asset health monitoring technology.
Prevents unplanned downtime while optimizing performance
Reduces maintenance costs
Offers full capabilities from precise measurement to evaluation
Featured Products
                                                            
                                                                
                                                                    LTP5902-IPM
                                                                
                                                                
                                                        
                                                                    SmartMesh IP Wireless 802.15.4e PCBA Module with Antenna Connector
                                                                
                                                            
                                                            
                                                                
                                                                    LTC5800-WHM
                                                                
                                                                
                                                        
                                                                    SmartMesh WirelessHART Mote-on-Chip
                                                                
                                                            
                                                            
                                                                
                                                                    LTP5901-WHM
                                                                
                                                                
                                                        
                                                                    SmartMesh WirelessHART Mote Module with Chip Antenna
                                                                
                                                            
                                                            
                                                                
                                                                    MAX32690
                                                                
                                                                
                                                        
                                                                    Arm Cortex-M4 with FPU Microcontroller and Bluetooth LE 5 for Industrial and Wearables
                                                                
                                                            
                                                            
                                                                
                                                                    MAX32666
                                                                
                                                                
                                                        
                                                                    Low-Power ARM Cortex-M4 with FPU-Based Microcontroller with Bluetooth 5 for Wearables
                                                                
                                                            
                                                            
                                                                
                                                                    MAX32655
                                                                
                                                                
                                                        
                                                                    Low-Power, Arm Cortex-M4 Processor with FPU-Based Microcontroller and Bluetooth 5.2
                                                                
                                                            Evaluation Boards
                                                            
                                                                
                                                                    Voyager 3 Wireless Vibration Monitoring Platform
                                                                
                                                                
                                                        
                                                                    MEMS-based wireless vibration monitoring kit for accelerating asset monitoring and solution development
                                                                
                                                            
                                                            
                                                                
                                                                    Voyager4
                                                                
                                                                
                                                        
                                                                    Wireless Asset Health Monitoring with Edge AI
                                                                
                                                            Key Resources
EngineerZone Forums
Developer Tools and Resources
Design Tools
                                                                            Condition-based Monitoring (CbM) Development Platforms
                                                                        
                                                                Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
                        
                {{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
 - {{name}} {{/each}} {{#if newProjectText}}
 - 
                                                    
{{newProjectText}}
                                                {{/if}}
                                             
{{newProjectTitle}}
{{projectNameErrorText}}