Wired Asset Health Monitoring Solutions
Analog Devices’ wired asset health monitoring solutions portfolio includes a comprehensive suite of technologies and development platforms to empower designers to bring their solutions to market quickly. Delivering critical operational insights, ensuring precision sensing, and guaranteeing robust connectivity, our products enable high performance in harsh industrial environments.
Value and Benefits
Ensuring that industrial assets run at peak performance and with minimal downtime requires reliable, real-time insight into operations. This begins with precision sensing of the asset, detecting even subtle warning signs as they appear. Key sensor types include MEMS inertial, temperature, and magnetic field, and we offer supporting signal chains for accurate and reliable data.
These measures are built with robust, wired connectivity that securely delivers data for processing. Our wired connectivity solutions are designed for the harshest industrial environments where resilience and scalability are critical. With ultralow power MCUs, designers can incorporate intelligence at the network edge.
Ensures peak performance with minimal downtime
Operates and scales under the harshest industrial environments
Leverages critical operational insights through precision sensing and robust connectivity
Evaluation Boards
Key Resources
EngineerZone Forums
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
Application Note
AN-2500: ADA4570 Diagnostic Information
249.87 K
Circuit Note
CN0303: MEMS-Based Vibration Analyzer with Frequency Response Compensation
394.42 K
Solutions Bulletin & Brochure
Galileo Wired Condition Monitoring Brochure
1.77 M
User Guide
UG-1121: Evaluating the Low Noise, High Frequency MEMS ADXL1001/ADXL1002 Accelerometers
190.13 K
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}