MAX22514

RECOMMENDED FOR NEW DESIGNS

Surge Protection IO-Link Device Transceiver with DC-DC

Low Power IO-Link Transceiver with Integrated High Efficiency DC/DC

Viewing:

Overview

  • High Configurability and Integration
    • IO-Link Device and Master Applications
    • COM1, COM2, and COM3 Data Rates
    • Integrated High-Efficiency 200mA DC-DC Buck Regulator
    • 200μA/2mA/5mA Current Sinks/Sources
    • C/Q Receiver is Configurable for 5V TTL
    • Highly Configurable Driver Overload Handling
    • Four Selectable Driver Slew Rates
    • SPI Configuration and Monitoring
    • Integrated Temperature Sensor
    • Configurable C/Q Driver: PNP, NPN, and PP Modes
  • Integrated Protection Enables Robust Systems
    • Integrated ±1kV/500Ω Surge Protection
    • Spread Spectrum DC-DC
    • Reverse Polarity Protection
    • Glitch Filter for Improved Burst Resilience
    • Hot-Plug Protection
  • Optimized for Small Sensor Designs
    • Accurate Oscillator for IO-Link Communication
    • 2.4Ω (typ) Driver On-Resistance for Low Power Dissipation
    • 1.2MHz DC-DC Switching Rate
    • Integrated 3.3V and 5V Linear Regulators
    • Available in Tiny WLP (2.5mm x 2.6mm) and TQFN (4mm x 5mm) Packages
MAX22514
Surge Protection IO-Link Device Transceiver with DC-DC
MAX22514: Simplified Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX22514EVKIT

Evaluation Kit for the MAX22514

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • I/O and SPI Interface Terminals
  • Arduino® Uno Compatible Connector
  • Windows® 10-Compatible Software
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22514 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22514 IO-Link® device transceiver with integrated DC-DC buck regulator. The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22514. The EV kit is connected to a PC through a USB-A-to-micro-B cable.

Windows-based GUI software is available for use with the EV kit. Windows® 7 or newer Windows operating system is required to use the EV kit software.

 

Applications

  • IO-Link and Industrial Sensor and Actuator Devices
  • The MAX22514 features a SPI interface for configuration and diagnostics. A high level of integration (including two linear regulators, a DC-DC buck regulator, and integrated surge protection, combined with low power dissipation and small packages) optimizes the MAX22514 for use in many different industrial and IO-Link small sensor applications.
  • IO-Link Master Transceivers: The MAX22514 is capable of being used in both IO-Link devices and IO-Link master applications. A SPI interface is used for extended configurability and diagnostics, and the transceiver is capable of operating at the COM1, COM2, and COM3 IO-Link data rates. The MAX22514 can be configured to enable the required 5mA pull-down/pull-up current on the C/Q line and generate a wake-up pulse.

MAX22514EVKIT
Evaluation Kit for the MAX22514
MAX22514EVKIT: Board Photo

Reference Designs

MAXREFDES278: IO-Link 8-Channel Solenoid Actuator
MAXREFDES278 Circuits from the lab

IO-Link 8-Channel Solenoid Actuator

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Octal Solenoid Driver
MAXREFDES278
IO-Link 8-Channel Solenoid Actuator
MAXREFDES278: IO-Link 8-Channel Solenoid Actuator

Latest Discussions

Recently Viewed