Overview
Features and Benefits
- RF/SDR
- ADRV9002 transceiver
- 2 x receiver, 2 x transmitter
- LO frequency range 30 MHz to 6 GHz
- 12 kHz to 40 MHz frequency bandwidth
- Sampling rate 12 kSPS to 61.44 MSPS
- External Device Clock Input
- External MCS Input
- RF Front-end
- Processing System
- Zynq UltraScale+ MPSoC XCZU3EG
- ARM Cortex-A53 1.5 GHz
- ARM Cortex-R5 500 MHz
- Mali-400 MP2 graphic processor
- Programmable logic 154 k
- DDR4 – 2 GB (x32)
- Boot source
- SD card 3.0
- Flash memory 128 MB
- User Interfaces
- USB 3.1 Gen 1 – Type C
- Upstream Facing Port (UFP)
- Downstream Facing Port (DFP)
- USB 2.0 compatible
- Ethernet 1000BASE-T RGMII
- Display Port v1.2 (2 lanes, 5.4 Gbps)
- SATA 3
- USB (micro) debug interface
- 16 GPIOs (3V3 LVCMOS)
- USB Type-C (power only)
- Power Sink 5V, 9V/3A
- USB Type-C (data)
- Power Sink 5V/3A
- Power Source 5V/0.9 A
- 802.3at POE compliant, 25.5 W Type2 (POE+)
Product Details
The AD-JUPITER-EBZ is a versatile software-defined platform based on Analog Devices ADRV9002 and Xilinx Zynq UltraScale+ MPSoC. The ADRV9002 is a new generation RF transceiver that has dual-channel transmitters, dual-channel receivers covering a frequency range of 30 MHz to 6 GHz. This device has a high-quality RF linearity performance and a set of advanced features like fast profiles switching, flexible power vs. performance configuration, fast frequency hopping, multi-chip synchronization, and digital pre-distortion (DPD) for narrow and wide band waveform.
The evaluation platform includes XCZU3EG processing device that has a wide range of interfaces, making the system capable of local processing or streaming to a remote host. It comes integrated in a self-contained ruggedized aluminum case, which gives flexibility in evaluating and prototyping across different environments.
APPLICATIONS
- Aerospace and Defense
- Communications
- Advanced Education
Documentation & Resources
-
AD-JUPITER-EBZ User Guide4/16/2026
-
Solutions for Rapid Prototyping Brochure7/24/2024PDF595 K