Overview
Features and Benefits
- Debug and programming capability of the ADuCM355
- Evaluation capability with electrochemical gas sensors
- ADT7420 ±0.25°C accurate temperature sensor via I2C
- MicroUSB power option and connection to PC
Product Details
The ADuCM355 on-chip system provides the features needed to bias and to measure a range of different electrochemical sensors. The EVAL-ADuCM355QSPZ allows users to evaluate the performance of the ADuCM355 when implementing a range of different electrochemical techniques, including chronoamperometry, voltammetry, and electrochemical impedance spectroscopy (EIS).
Complete specifications for the ADuCM355 are available in the ADuCM355 data sheet, which must be consulted in conjunction with the EVAL-ADuCM355QSPZ user guide when using the EVAL-ADuCM355QSPZ.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADuCM355 Evaluation Board Layout5/2/2019PDF
-
ADuCM355 Evaluation Board Schematic5/2/2019PDF