Overview
Features and Benefits
- Supports ADI's ADSP-218x family of processors
- High speed RS-232 serial port
- Shielded enclosure with reset switch accessibility
- I/O voltage setting confirmation LEDs
- Support for 2.5, 3.3, and 5.0 volt DSPs
- CE certified
Product Details
The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.
Part Number
ADDS-218X-ICE-2.5V
Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
For additional information, contact your local Analog Devices Sales Office or Distributor.
Applicable Parts
Package Contents
- 218x EZ-ICE emulator
- 7 volt power supply
- 9pin to 25pin adaptor
System Requirements
- Windows® 9x/NT 4.0 Windows 2000, ME and XP
- Intel Pentium® processor 166 MGHz or faster
- 32 MB RAM and 200 MB available hard disk space
- One RS-232 compatible serial port
- VisualDSP++ 3.5
Documentation & Resources
-
ADSP-218X Family EZ-ICE Hardware Installation Guide (Rev. 1.0, 2000)6/25/2004PDF113 kB