ADSP-2188M

NOT RECOMMENDED FOR NEW DESIGNS

16-bit, 75 MIPS, 2.75v, 2 Serial Ports, Host Port, 256 KB RAM

Viewing:

Overview

  • 13.3 ns Instruction Cycle Time @ 2.75 V (Internal), 75 MIPS Sustained Performance
  • Single-Cycle Instruction Execution
  • 3-Bus Architecture Allows Dual Operand Fetches in Every Instruction Cycle
  • ADSP-2100 Family Code Compatible (Easy to Use Algebraic Syntax), with Instruction Set Extensions
  • Single-Cycle Context Switch
  • 256K Bytes of On-Chip RAM, Configured as 48K Words Program Memory RAM and 56K Words Data Memory RAM
  • Dual-Purpose Program Memory for Both Instruction and Data Storage
  • Independent ALU, Multiplier/Accumulator, and Barrel Shifter Computational Units
ADSP-2188M
16-bit, 75 MIPS, 2.75v, 2 Serial Ports, Host Port, 256 KB RAM
ADSP-2188M Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 62

Processor Manual 5

Software Manual 9

Legacy Emulator Manual 3

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations


Evaluation Kits

eval board
218X-EMULATOR

EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Features and Benefits

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

Product Details

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.
 

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

218X-EMULATOR
EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Latest Discussions

No discussions on ADSP-2188M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed