TigerSHARC Embedded Processors
Analog Devices TigerSHARC® processors deliver industry-leading performance density for multiprocessing applications with peak performance well above one billion floating-point operations per second. They are ideal for applications involving automotive, motor and power control, process control, security and surveillance, and test and measurement.
Product Selection Table
Latest Resources
Application Notes
- EE-332: Cycle Counting and Profiling (Rev. 2) PDF
- EE-204: Blackfin® Processor SCCB Software Interface for Configuring I2C® Slave Devices (Rev. 2) PDF
- AN-911: A Detailed Guide to Powering the TigerSHARC Processors (Rev. 0) PDF
- EE-330: Windows Vista Compatibility in VisualDSP++ 5.0 Development Tools (Rev. 1) PDF
- EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev. 14) PDF
Technical Articles
White Papers
Design Tools
TigerSHARC Embedded Processors
SortOrder | Part# | Clock Input (max) (Hz) | MMACS | External Memory Supported | Processor Product Family | Price (1000+) ($ US) |
---|---|---|---|---|---|---|
1 | ADSP-TS101S | 300M | 2400 | Async, SDRAM | TigerSHARC | $213.27 (ADSP-TS101SAB1Z000) |