PM156S

PRODUCTION

Aerospace Monolithic JFET Input Operational Amplifier

Viewing:

Overview

  • Low Input Bias and Offset Currents
  • Low Input Offset Voltage: 1.0mV typical
  • Low Input Offset Voltage Drift: 3.0µV/°C typical
  • Low Input Noise Current
  • High Common-Mode Rejection Ratio: 100dB
  • Low Supply Current
PM156S
Aerospace Monolithic JFET Input Operational Amplifier
PM156S_H-08-1 Pin Configuration PM156S_Q-8 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on PM156S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed