OP77S

PRODUCTION

Aerospace Ultralow Offset Voltage Operational Amplifier

Viewing:

Overview

  • Outstanding Gain Linearity
  • Ultrahigh Gain 5000 V/mV Min
  • Low VOS Over Temperature 60 µV Max
  • Excellent TCVOS
  • High PSRR
  • Low Power Consumption 60 mW Max
  • Fits OP07, 725, 108A/308A, 741 Sockets

The OP77 significantly advances the state-of-the-art in precision op amps. The OP77's outstanding fgain of 10,000,000 or more is maintained over the full ±10V output range. This exceptional gain-linearity eliminates incorrectable system nonlinearities common in previous monolithic op amps, and provides superior performance in high closed-loop-gain applications. Low intitial VOS drift and rapid stabilization time, combined with only 50mW power consumption, are significant imporvements over previous designs. These characteristics, plus the exceptional TCVOS and the low VOS of 25µV maximum, eliminates the need for VOS adjustment and increases system accuracy over temperature.

PSRR of 3µV/V (110dB) and CMRR of 1.0µV/V maximum virtually eliminates errors caused by power supply drifts and common-mode signals. This combination of outstanding characteristics makes the OP77 ideally suited for high-resolution instrumentation and other tight error budget systems.

The OP77 is a direct or upgrade replacement for the OP07, 05, 725, or 108A op amps. 741-types can be replaced by eliminating the VOS adjust pot.

OP77S
Aerospace Ultralow Offset Voltage Operational Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP77
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed