OP467S

PRODUCTION

Aerospace Quad High-Speed Precision Op Amp

Viewing:

Overview

  • High Slew Rate: 170 V/μs
  • Wide Bandwidth: 28 MHz typical
  • Fast Settling Time
  • Low Offset Voltage
  • Unity-Gain Stable
  • Low Voltage Operation: ±5 V to ±15 V
  • Low Supply Current: <10 mA
  • Drives Capacitive Loads
OP467S
Aerospace Quad High-Speed Precision Op Amp
OP467S Pin Configuration OP467S Pin Configuration OP467S Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed