OP270S

PRODUCTION

Aerospace Dual Very Low Noise Precision Op Amp

Viewing:

Overview

  • Very Low Noise
  • Excellent Input Offset Voltage 75 µV Max
  • Low Offset Voltage Drift 1 µV/°C Max
  • Very High Gain 1500 V/mV Min
  • Outstanding CMR 106 dB Min
  • Slew Rate 2.4 V/µs Typ
  • Gain Bandwidth Product 5 MHz Typ
OP270S
Aerospace Dual Very Low Noise Precision Op Amp
OP270S Pin Configuration OP270S Pin Configuration OP270S Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on OP270S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed