MAXQ610
PRODUCTION16-Bit Microcontroller with Infrared Module
Increases Battery Life with Lower Power (200nA stop, 3.75mA at 12MHz) and a Wide Operating Range (1.7V to 3.6V)
- Part Models
- 4
- 1ku List Price
- Starting From $2.38
Overview
- Dedicated Pointer for Direct Read from Code Space
- 16-Bit Instruction Word, 16-Bit Data Bus
- 16 x 16-Bit General-Purpose Working Registers
- Secure MMU for Application Partitioning and IP Protection
- Memory Features
- 64KB Flash:
- 512 Byte Sectors
- 20,000 Erase/Write Cycles per Sector
- Masked ROM Available
- 2KB Data SRAM
- 64KB Flash:
- Additional Peripherals
- Power-Fail Warning
- Power-On Reset/Brownout Reset
- Automatic IR Carrier Frequency Generation and Modulation
- Two 16-Bit, Programmable Timers/Counters with Prescaler and Capture/Compare
- SPI and Two USART Communication Ports
- Programmable Watchdog Timer
- 8kHz Nanopower Ring Oscillator Wake-Up Timer
- Up to 24 (MAXQ610A) or 32 (MAXQ610B) General-Purpose I/Os
- Low-Power Consumption
- 0.2µA (typ), 2.0µA (max) in Stop Mode TA = +25°C, Power-Fail Monitor Disabled
- 3.75mA (typ) at 12MHz in Active Mode
The MAXQ610 is a low-power, 16-bit MAXQ® microcontroller designed for low-power applications including universal remote controls, consumer electronics, and white goods. The MAXQ610 combines a powerful 16-bit RISC microcontroller and integrated peripherals including two USARTs and an SPI™ master/slave communications port, along with an IR module with carrier frequency generation and flexible port I/O capable of multiplexed keypad control.
The MAXQ610 includes 64KB of flash memory and 2KB of data SRAM. Intellectual property (IP) protection is provided by a secure MMU that supports multiple application privilege levels and protects code against copying and reverse engineering. Privilege levels enable vendors to provide libraries and applications to execute on the MAXQ610, while limiting access to only data and code allowed by their privilege level.
For the ultimate in low-power battery-operated performance, the MAXQ610 includes an ultra-low-power stop mode (0.2µA, typ). In this mode, the minimum amount of circuitry is powered. Wake-up sources include external interrupts, the power-fail interrupt, and a timer interrupt. The microcontroller runs from a wide 1.70V to 3.6V operating voltage.
Note: Designers must have the following documents to fully use all the features of this device. This data sheet contains pin descriptions, feature overviews, and electrical specifications. Errata sheets contain deviations from published specifications. The user's guides offer detailed information about device features and operation.
- MAXQ610 IC data sheet
- MAXQ610 revision-specific errata sheet (Click here for availability)
- MAXQ610 User's Guide
Applications
- Battery-Powered Portable Equipment
- Consumer Electronics
- Home Appliances
- Remote Controls
- White Goods
Documentation
Data Sheet 1
User Guide 3
Application Note 2
Technical Articles 6
Evaluation Design File 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXQ610A-0000+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAXQ610B-0000+ | LFCSP | ||
| MAXQ610J-0000+ | LFCSP | ||
| MAXQ610J-0000+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
Software Development 3
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAXQ610 yet. Have something to say?
Start a Discussion on EngineerZone®