MAX9636

PRODUCTION

3V/5V Low-Power, Low Input-Bias, CMOS, Rail-to-Rail I/O Op Amps

Delivers Low-Power, Cost-Effective Solutions Where Low Noise and Low IBIAS Are Critical

Viewing:

Overview

  • Ideal for Precision Transimpedance Amplifier Applications
    • Ultra-Low 0.1pA Bias Current
    • Wide 1.5MHz Bandwidth
    • Low Input Current-Noise Density: 0.9fA/√Hz
  • Extend Battery Life
    • Single-Supply Operation VDD = 2.1V to 5.5V
    • Low 36µA Quiescent Current
    • 1µA Quiescent Current in Shutdown
  • Save Board Space
    • 6- and 8-Pin SC70 and 10-Pin UTQFN Packages
MAX9636
3V/5V Low-Power, Low Input-Bias, CMOS, Rail-to-Rail I/O Op Amps
MAX9636, MAX9637, MAX9638: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX9636

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX9638EVKIT

Evaluation Kit for the MAX9638

Features and Benefits

  • Accommodates Noninverting and Differential Op-Amp Configurations
  • Component Pads Allow for Lowpass and Highpass Sallen-Key Filter
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9638 evaluation kit (EV kit) provides a proven design to evaluate the MAX9638 low-power, low-noise, CMOS input op amp, which is suitable for photodiode transimpedance front-ends in portable medical instruments. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. The EV kit comes with a MAX9638AVB+ installed.

Applications

  • Battery-Powered Devices
  • General-Purpose Signal Conditioning
  • Notebooks
  • Piezoelectric Transducer Amplifiers
  • Portable Media Players
  • Portable Medical Instruments
  • Smoke Detectors

MAX9636EVKIT

Evaluation Kit for the MAX9636

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
  • On-Board LED Driver
  • Accommodates Multiple Wavelength LEDs
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9636 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9636 low-power, low-noise, CMOS input op amp, which is suitable for photodiode transimpedance front-ends in portable medical instruments. The EV kit is preconfigured for a transimpedance amplifier (TIA). Additionally, an on-board LED driver circuit provides a controlled light source to help evaluate the performance of the MAX9636 TIA circuit. The EV kit can easily be adapted to act as noninverting, inverting, or differential amplifier by changing a few components. Another EV kit is offered for the MAX9638 dual version of this op amp to enable evaluation in an active filter circuit configuration.

The EV kit comes with a MAX9636AXT+ installed.

Applications

  • Battery-Powered Devices
  • Notebooks
  • Portable Media Players
  • Smoke Detectors

MAX9638EVKIT
Evaluation Kit for the MAX9638
MAX9636EVKIT
Evaluation Kit for the MAX9636

Latest Discussions

No discussions on MAX9636 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed