Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Accommodates Noninverting and Differential Op-Amp Configurations
- Component Pads Allow for Lowpass and Highpass Sallen-Key Filter
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9638 evaluation kit (EV kit) provides a proven design to evaluate the MAX9638 low-power, low-noise, CMOS input op amp, which is suitable for photodiode transimpedance front-ends in portable medical instruments. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. The EV kit comes with a MAX9638AVB+ installed.
Applications
- Battery-Powered Devices
- General-Purpose Signal Conditioning
- Notebooks
- Piezoelectric Transducer Amplifiers
- Portable Media Players
- Portable Medical Instruments
- Smoke Detectors
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX9638EVKIT: Evaluation Kit for the MAX9638 Data Sheet (Rev. 0)10/8/2010PDF501K