MAX9171

Obsolete

Single/Dual LVDS Line Receivers with "In-Path" Fail-Safe

Single/Dual LVDS Line Receivers with In-Path Fail-Safe are Designed for High-Speed Applications Requiring Minimum Power Consumption, Space, and Noise

Viewing:

Overview

  • Input Accepts LVDS and LVPECL
  • In-Path Fail-Safe Circuit
  • Space-Saving 8-Pin TDFN and SOT23 Packages
  • Fail-Safe Circuitry Sets Output High for Open, Undriven Shorted, or Undriven Terminated Output
  • Flow-Through Pinout Simplifies PCB Layout
  • Guaranteed 500Mbps Data Rate
  • Second Source to DS90LV018A and DS90LV028A (SO Packages Only)
  • Conforms to ANSI TIA/EIA-644 Standard
  • 3.3V Supply Voltage
  • -40°C to +85°C Operating Temperature Range
  • Low-Power Dissipation
MAX9171
Single/Dual LVDS Line Receivers with "In-Path" Fail-Safe
MAX9171, MAX9172: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Receivers 9
MAX9111 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
MAX9159 Dual LVDS Line Receiver
MAX9115 Obsolete Single LVDS Line Receiver in SC70
MAX9130 PRODUCTION Single 500Mbps LVDS Line Receiver in SC70
MAX9113 PRODUCTION Single/Dual LVDS Line Receivers with Ultra-Low Pulse Skew in SOT23
MAX9125 Obsolete Quad LVDS Line Receivers with Integrated Termination
MAX9126 Obsolete Quad LVDS Line Receivers with Integrated Termination
MAX9121 PRODUCTION Quad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout
MAX9122 PRODUCTION Quad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX9171 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed