MAX9122
PRODUCTIONQuad LVDS Line Receivers with Integrated Termination and Flow-Through Pinout
- Part Models
- 2
- 1ku List Price
- Starting From $5.26
Overview
- Integrated Termination Eliminates Four External Resistors (MAX9122)
- Flow-Through Pinout
- Simplifies PC Board Layout
- Reduces Crosstalk
- Pin Compatible with DS90LV048A
- Guaranteed 500Mbps Data Rate
- 300ps Pulse Skew (max)
- Conform to ANSI TIA/EIA-644 LVDS Standard
- Single +3.3V Supply
- Fail-Safe Circuit
The MAX9121/MAX9122 quad low-voltage differential signaling (LVDS) differential line receivers are ideal for applications requiring high data rates, low power, and low noise. The MAX9121/MAX9122 are guaranteed to receive data at speeds up to 500Mbps (250MHz) over controlled-impedance media of approximately 100Ω. The transmission media may be printed circuit (PC) board traces or cables.
The MAX9121/MAX9122 accept four LVDS differential inputs and translate them to LVCMOS outputs. The MAX9122 features integrated parallel termination resistors (nominally 107Ω), which eliminate the requirement for four discrete termination resistors and reduce stub lengths. The MAX9121 inputs are high impedance and require an external termination resistor when used in a point-to-point connection.
The devices support a wide common-mode input range of 0.05V to 2.35V, allowing for ground potential differences and common-mode noise between the driver and the receiver. A fail-safe feature sets the output high when the inputs are open, or when the inputs are undriven and shorted or parallel terminated. The EN and active-low EN inputs control the high-impedance output. The enables are common to all four receivers. Inputs conform to the ANSI TIA/EIA-644 LVDS standard. Flow-through pinout simplifies PC board layout and reduces crosstalk by separating the LVDS inputs and LVCMOS outputs. The MAX9121/MAX9122 operate from a single +3.3V supply, and are specified for operation from -40°C to +85°C. These devices are available in 16-pin TSSOP and SO packages. Refer to the MAX9123 data sheet for a quad LVDS line driver with flow-through pinout.
Applications
- Add/Drop Multiplexers
- Backplane and Interconnect Applications
- Cell Phone Base Stations
- Clock/Data Distribution
- Digital Copiers
- Digital Cross-Connects
- DSLAM
- Laser Printers
- Network Routers and Switches
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9122EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX9122EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX9122EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX9122 yet. Have something to say?
Start a Discussion on EngineerZone®