MAX9123
PRODUCTIONQuad LVDS Line Driver with Flow-Through Pinout
- Part Models
- 2
- 1ku List Price
- Starting From $5.52
Overview
- Flow-Through Pinout
- Simplifies PC Board Layout
- Reduces Crosstalk
- Pin Compatible with DS90LV047A
- Guaranteed 800Mbps Data Rate
- 250ps Maximum Pulse Skew
- Conforms to TIA/EIA-644 LVDS Standard
- Single +3.3V Supply
- 16-Pin TSSOP and SO Packages
The MAX9123 quad low-voltage differential signaling (LVDS) differential line driver is ideal for applications requiring high data rates, low power, and low noise. The MAX9123 is guaranteed to transmit data at speeds up to 800Mbps (400MHz) over controlled impedance media of approximately 100Ω. The transmission media may be printed circuit (PC) board traces, backplanes, or cables.
The MAX9123 accepts four LVTTL/LVCMOS input levels and translates them to LVDS output signals. Moreover, the MAX9123 is capable of setting all four outputs to a high-impedance state through two enable inputs, EN and active-low EN, thus dropping the device to an ultra-low-power state of 16mW (typ) during high impedance. The enables are common to all four transmitters. Outputs conform to the ANSI TIA/EIA-644 LVDS standard. Flow-through pinout simplifies PC board layout and reduces crosstalk by separating the LVTTL/LVCMOS inputs and LVDS outputs.
The MAX9123 operates from a single +3.3V supply and is specified for operation from -40°C to +85°C. It is available in 16-pin TSSOP and SO packages. Refer to the MAX9121/MAX9122* data sheet for quad LVDS line receivers with integrated termination and flow-through pinout.
Applications
- Add/Drop Multiplexers
- Backplane and Interconnect Applications
- Cell Phone Base Stations
- Clock/Data Distribution
- Digital Copiers
- Digital Cross-Connects
- DSLAM
- Interconnect
- Laser Printers
- Networking
- Routers/Switches
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9123EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX9123EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX9123EUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX9123 yet. Have something to say?
Start a Discussion on EngineerZone®