MAX9126

Obsolete

Quad LVDS Line Receivers with Integrated Termination

Viewing:

Overview

  • Integrated Termination Eliminates Four External Resistors (MAX9126)
  • Pin Compatible with DS90LV032A
  • Guaranteed 500Mbps Data Rate
  • 300ps Pulse Skew (max)
  • Conform to ANSI TIA/EIA-644 LVDS Standard
  • Single +3.3V Supply
  • Low 70µA Shutdown Supply current
  • Fail-Safe Circuit
MAX9126
Quad LVDS Line Receivers with Integrated Termination
MAX9125, MAX9126: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9126 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed