MAX8856

PRODUCTION

USB/AC Adapter, Li+ Linear Battery Charger with Integrated 50mΩ Battery Switch in TDFN

Delivers Safe and Fast-Charging of Handheld Devices for a Single-Cell Li+ Battery from a USB/AC Adapter

Viewing:

Overview

  • Small, 3mm x 3mm Thermally Enhanced TDFN Package (0.8mm max height)
  • USB-Compliant Suspend Mode (20µA)
  • Selectable 100mA, 500mA, and Up to 1A Input Current Limits
  • USB or AC Adapter Input
  • +6V to +14V Input Overvoltage Protection
  • Input UVLO Below +4V Rising (3.5V Falling)
  • Automatic Current Sharing Between Battery Charging and System
  • Die Temperature Regulation (+100°C)
  • Low Dropout Voltage, 250mV at 0.5A
  • NTC Thermistor Input
  • Charge Status and Input-Supply Detection Flags
MAX8856
USB/AC Adapter, Li+ Linear Battery Charger with Integrated 50mΩ Battery Switch in TDFN
MAX8856: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 6
MAX1501 PRODUCTION Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications
MAX1879 PRODUCTION Simple, Efficient, 1-Cell Li+ Pulse Charger
MAX1508 PRODUCTION Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN
MAX1507 PRODUCTION Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN
MAX1898 PRODUCTION Linear Charger for Single-Cell Li+ Battery
MAX8606 PRODUCTION USB/AC Adapter, Li+ Linear Battery Charger with Integrated 50m Ohm Battery Switch in TDFN
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8856 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed