MAX1507
PRODUCTIONLinear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN
Smallest Temperature-Regulated, Linear, 1-Cell Li+ Battery Chargers with 14V Input
- Part Models
- 2
- 1ku List Price
- Starting From $3.35
Overview
- Stand-Alone Linear 1-Cell Li+ Battery Charger
- No External FET, Reverse-Blocking Diode, or Current-Sense Resistor Required
- Programmable Fast-Charge Current (0.8A max)
- Proprietary Programmable Die-Temperature Regulation Control (+90°C, +100°C, and +130°C)
- +4.25V to +13V Input Voltage Range with Input Overvoltage Protection (OVP) Above +7V
- Charge-Current Monitor for Fuel Gauging
- Low Dropout Voltage130mV at 0.425A
- Input Power-Source Detection Output (VL) and Charge-Enable Input (Active-Low EN)
- Soft-Start Limits Inrush Current
- Charge Status Output (Active-Low CHG) for LED or Microprocessor Interface
- Small 3mm x 3mm 8-Pin Thin DFN Package, 0.8mm High
The MAX1507 is an intelligent, stand-alone constant-current, constant-voltage (CCCV), thermally regulated linear charger for a single-cell lithium-ion (Li+) battery. The MAX1507 integrates the current-sense circuit, MOS pass element, and thermal-regulation circuitry, and also eliminates the reverse-blocking Schottky diode to create the simplest and smallest charging solution for hand-held equipment.
The MAX1507 functions as a stand-alone charger to control the charging sequence from the prequalification state through fast-charge, top-off charge, and full-charge indication.
Proprietary thermal-regulation circuitry limits the die temperature when fast charging or while exposed to high ambient temperatures, allowing maximum charging current without damaging the IC.
The MAX1507 achieves high flexibility by providing an adjustable fast-charge current and thermal regulation setpoints. Other features include the charging status (active-low CHG) of the battery and an active-low control input (active-low EN).
The MAX1507 accepts a +4.25V to +13V supply, but disables charging when the input voltage exceeds +7V to protect against unqualified or faulty AC adapters. The MAX1507 operates over the extended temperature range (-40°C to +85°C) and is available in a compact 8-pin thermally enhanced 3mm x 3mm Thin DFN package with 0.8mm height.
Applications
- Bluetooth® Equipment
- Cell Phones/Cordless Phones
- Charging Cradles and Docks
- Digital Cameras and MP3 Players
- PDAs
- USB Appliances
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1507ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX1507ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 7 | ||
| MAX1501 | PRODUCTION | Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications |
| MAX1898 | PRODUCTION | Linear Charger for Single-Cell Li+ Battery |
| MAX1879 | PRODUCTION | Simple, Efficient, 1-Cell Li+ Pulse Charger |
| MAX1811 | PRODUCTION | USB-Powered Li+ Charger |
| MAX1874 | PRODUCTION | Dual-Input, USB/AC Adapter, 1-Cell Li+ Charger with OVP and Thermal Regulation |
| MAX1551 | PRODUCTION | SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers |
| MAX1555 | PRODUCTION | SOT23, Dual-Input, USB/AC Adapter, 1-Cell Li+ Battery Chargers |
Evaluation Kits
Latest Discussions
No discussions on MAX1507 yet. Have something to say?
Start a Discussion on EngineerZone®