MAX8833
PRODUCTIONDual, 3A, 2MHz Step-Down Regulator
Smallest, Most Efficient, Dual 3A Regulator with Integrated Switches in 5mm × 5mm TQFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $6.05
Overview
- 35mΩ On-Resistance Internal MOSFETs
- Dual, 3A, PWM Step-Down Regulators
- Fully Protected Against Overcurrent, Short Circuit, and Overtemperature
- ±1% Output Accuracy over Load, Line, and Temperature
- Operates from 2.35V to 3.6V Supply
- REFIN on One Channel for Tracking or External Reference
- Integrated Boost Diodes
- Adjustable Output from 0.6V to 0.9 x VIN
- Soft-Start Reduces Inrush Supply Current
- 0.5MHz to 2MHz Adjustable Switching, or FSYNC Input
- All-Ceramic-Capacitor Design
- 180° Out-of-Phase Operation Reduces Input Ripple Current
- Individual Enable Inputs and PWRGD Outputs
- Safe-Start into Prebiased Output
- Available in 5mm x 5mm Thin QFN Package
- Sink/Source Current in DDR Applications
The MAX8833 high-efficiency, dual step-down regulator is capable of delivering up to 3A at each output. The device operates from a 2.35V to 3.6V supply, and provides output voltages from 0.6V to 0.9 x VIN, making it ideal for on-board point-of-load applications. Total output error is less than ±1% over load, line, and temperature.
The MAX8833 operates in PWM mode with a switching frequency ranging from 0.5MHz to 2MHz, set by an external resistor. It can also be synchronized to an external clock in the same frequency range. Two internal switching regulators operate 180° out-of-phase to reduce the input ripple current, and consequently reduce the required input capacitance. The high operating frequency minimizes the size of external components. High efficiency, internal dual-nMOS design keeps the board cool under heavy loads. The voltage-mode control architecture and the high-bandwidth (> 15MHz typ) voltage-error amplifier allow a type III compensation scheme to be utilized to achieve fast response under both line and load transients, and also allow for ceramic output capacitors.
Programmable soft-start reduces input inrush current. Two enable inputs allow the turning on/off of each output individually, resulting in great flexibility for system-level designs. A reference input is provided to facilitate output-voltage tracking applications. The MAX8833 is available in a 32-pin thin QFN (5mm x 5mm) package with 0.8mm max height.
Applications
- ASIC/CPU/DSP Power Supplies
- DDR Power Supplies
- Network Power Supplies
- Printer Power Supplies
- Set-Top Box Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8833ETJ+ | LFCSP | ||
| MAX8833ETJ+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| MAX8688 | PRODUCTION | Digital Power-Supply Controller/Monitor with PMBus Interface |
| Product 2 | ||
| MAX8658 | 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs | |
| MAX8659 | 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs | |
| Switching Regulators & Controllers 7 | ||
| MAX8646 | PRODUCTION | 6A, 2MHz Step-Down Regulator with Integrated Switches |
| MAX8855 | PRODUCTION | Dual, 5A, 2MHz Step-Down Regulators |
| MAX1945 | PRODUCTION | 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators |
| MAX1951 | PRODUCTION | 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators |
| MAX8505 | PRODUCTION | 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK |
| MAX1974 | PRODUCTION | Smallest 1A, 1.4MHz Step-Down Regulators |
| MAX1972 | PRODUCTION | Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Latest Discussions
No discussions on MAX8833 yet. Have something to say?
Start a Discussion on EngineerZone®