MAX8821

Obsolete

White LED Charge Pump with Mono Class D Audio Amp and Dual LDO

Industry's First LED Charge Pump with Integrated Audio Amplifier and 2 LDOs Providing Space Savings and Highest Efficiency

Viewing:

Overview

  • White LED Inverting Charge Pump
    • Independent Adaptive Current Regulators for Each LED
    • 6 Low-Dropout Current Regulators
    • Flexible I²C Dimming Control for Each LED
    • Ramp-Up/Down, Current Control for Each LED
    • Low 70µA (typ) Quiescent Current
    • TA Derating Function Protects LEDs
  • Mono 2W Class D Loudspeaker Amplifier
    • 85% Efficiency (RL = 8Ω, POUT = 600mW)
    • Low 0.05% THD+N at 1kHz
    • High 65dB PSRR at 1kHz
    • Fully Differential Inputs
    • -3dB to +24dB Gain Settings in 3dB Steps
    • Integrated Click-and-Pop Suppression
    • Low Quiescent Current
  • Dual Low-Noise LDO
    • 45µVRMS Output Noise, 70dB PSRR
    • Flexible I²C-Controlled Output Voltages
    • 200mA and 300mA Output Current Drive

The MAX8821 integrates a charge pump for white LEDs, an audio loudspeaker amplifier, and two low-noise LDOs controlled by an I²C control interface. The high-efficiency, adaptive-mode inverting charge pump drives up to six LEDs with constant current for uniform brightness. The LED current is controlled by an I²C interface and adjusts from 0.1mA to 25.6mA per LED into 32 pseudo-logarithmic steps. Independent voltages for each LED maximize efficiency even with large LED forward voltage (VF) mismatch. An internal temperature derating function reduces the current above +40°C to protect the LEDs.

The high-efficiency mono Class D audio amplifier delivers up to 2W into a 4Ω speaker from a 5V input supply. The amplifier features proprietary filterless Active Emissions Limiting (AEL) technology. AEL prevents high-frequency emissions resulting from conventional Class D free-wheeling behavior in the presence of an inductive load. The amplifier offers two modulation schemes: a fixed-frequency mode (FFM) and a spread-spectrum mode (SSM) that reduce EMI-radiated emissions due to the modulation frequency. The amplifier also has robust output protection and high power-supply rejection ratio (PSRR). Click-and-pop suppression is active during power-up/down, enable/disable, and for all mode changes. The amplifier's gain is adjustable through an I²C interface, from -3dB to +24dB in 10 3dB steps. Differential inputs improve common-mode noise rejection.

The LDOs in the MAX8821 are designed for low-noise operation. Each LDO output voltage can be individually programmed by the I²C interface. Both LDO1 and LDO2 have a high 70dB PSRR rating.

The MAX8821 includes soft-start, thermal shutdown, open-circuit, and short-circuit protections, and is available in a compact 28-pin, Thin QFN, 4mm x 4mm package (0.8mm max height).

Applications

  • Cell Phones and Smartphones
  • MP3 Players, GPS Devices
  • PDAs, Digital Cameras, Camcorders

MAX8821
White LED Charge Pump with Mono Class D Audio Amp and Dual LDO
MAX8821: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 11
MAX1578 PRE-RELEASE Complete Bias and White LED Power Supplies for Small TFT Displays
MAX1576 PRODUCTION 480mA White LED 1x/1.5x/2x Charge Pump for Backlighting and Camera Flash
MAX8596 PRE-RELEASE High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX8595 LAST TIME BUY High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1599 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1582 PRE-RELEASE High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1848 PRODUCTION White LED Step-Up Converter in SOT23
MAX1575 PRE-RELEASE White LED 1x/1.5x Charge Pump for Main and Sub-Displays
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX8821EVKIT

Evaluation Kit for the MAX8821

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • CMAXQBUSB+ Interface Board with USB PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested
  • White LED Inverting Charge Pump
    • Independent Adaptive Current Regulators for Each LED
    • Six Low-Dropout Current Regulators
    • Flexible I²C Dimming Control for Each LED
    • Ramp Up/Down Current Control for Each LED
    • Low 70µA (typ) Quiescent Current
    • TA Derating Function Protects LEDs
  • Mono 2W Class D Loudspeaker Amplifier
    • 85% Efficiency (RL = 8Ω, POUT = 600mW)
    • Low 0.05% THD+N at 1kHz
    • High 65dB PSRR at 1kHz
    • Fully Differential Inputs
    • -3dB to +24dB Gain Settings in 3dB Steps
    • Integrated Click-and-Pop Suppression
    • Low Quiescent Current
  • Dual Low-Noise LDO
    • 45µVRMS Output Noise, 73dB PSRR
    • Flexible I²C-Controlled Output Voltages
    • 200mA and 300mA Output Current Drive

Product Details

The MAX8821 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8821 white LED charge pump with a mono Class D audio amplifier and dual LDOs. The MAX8821 EV kit operates from a 2.7V to 5.5V input supply range and is controlled by an I²C interface. The MAX8821 features a high-efficiency, adaptive-mode inverting charge pump that drives up to six LEDs with constant current for uniform brightness.

The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX8821. The EV kit software features an I²C interface to control the LED current, ramp-up/ramp-down time, and blink on/off-time. An internal temperature derating function reduces the current above +40°C to protect the LEDs.

The MAX8821 also features a mono Class D audio amplifier with adjustable gain, through the I²C interface, from -3dB to +24dB in ten 3dB steps. The I²C control interface selects the audio amplifier fixed-frequency mode or spread-spectrum mode, in addition to selecting individual LDO output voltages.

Applications

  • Cell Phones and Smartphones
  • MP3 Players, GPS Devices
  • PDAs, Digital Cameras, Camcorders

MAX8821EVKIT
Evaluation Kit for the MAX8821

Latest Discussions

No discussions on MAX8821 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed