MAX8595

LAST TIME BUY

High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs

Viewing:

Overview

  • Up to Nine LEDs at 25mA
  • Temperature Derating Function to Allow Fewer LEDs for Same Light (MAX8596X)
  • 86% Efficiency (PLEDs / PIN)
  • 1.7% Current-Regulation Accuracy
  • Output Overvoltage Protection
  • Flexible Dimming Control
    • Analog
    • Direct-PWM Internal Filter
  • 1MHz PWM Switching Frequency
  • 0.1µF Output Capacitor
  • 12mVP-P Low Input Ripple
  • Soft-Start Eliminates Inrush Current
  • 2.6V to 6V Input Range
  • 0.3µA Shutdown Current
  • Pin Compatible with the MAX1561 and MAX1599
  • TDFN 3mm x 3mm x 0.8mm Package with Exposed Paddle
MAX8595
High-Efficiency, 36V Step-Up Converters with TA Derating Option for 2 to 9 White LEDs
MAX8595X, MAX8596X: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 10
MAX1561 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1599 PRODUCTION High-Efficiency, 26V Step-Up Converters for Two to Six White LEDs
MAX1582 Obsolete High-Efficiency Step-Up Converters for White LED Main and Subdisplay Backlighting
MAX1570 PRODUCTION White LED Current Regulator with 1x/1.5x High-Efficiency Charge Pump
MAX1573 PRODUCTION White LED 1x/1.5x Charge Pump in UCSP and Thin QFN
MAX1574 PRODUCTION 180mA, 1x/2x, White LED Charge Pump in 3mm x 3mm TDFN
MAX1575 Obsolete White LED 1x/1.5x Charge Pump for Main and Sub-Displays
MAX1910 PRODUCTION 1.5x/2x High-Efficiency White LED Charge Pumps
MAX1916 PRODUCTION Low-Dropout, Constant-Current Triple White LED Bias Supply
MAX1912 Obsolete 1.5x/2x High-Efficiency White LED Charge Pumps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8595 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed