MAX8804Z
ObsoleteHigh-Voltage, Dual-Input, USB/AC Adapter Chargers in 2mm x 3mm TDFN
Industry's Smallest Dual Input Li+ Chargers Withstand 30V DC with Thermal Regulation, Allowing for Safest and Fastest Charging
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Complete Chargers for Single-Cell Li+ Battery
- Dual-Input, 30V AC Adapter/16V USB
- No External FET, Blocking Diode, or Sense Resistor Required
- Automatic USB/AC Adapter Input Selection
- Easy Programmable Fast-Charge Current and Top-Off Threshold
- Proprietary Die Temperature Regulation Control
- ±5% Fast-Charge Current-Limit Accuracy
- Battery Pack Detection Input (MAX8804V/MAX8804W)
- Power-Present and Charger-Status Outputs
- No Prequalification Charge (MAX8804Y)
- Tiny 2mm x 3mm Thermally Enhanced TDFN Package
- USB Charging
The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z intelligent, dual-input, stand-alone, constant-current, constant-voltage (CCCV), thermally regulated linear chargers are designed for a single-cell lithium-ion (Li+) battery. They integrate the current-sense circuit, MOS pass element, thermal-regulation circuitry, and overvoltage protection (OVP), and eliminate the reverse-blocking Schottky diode.
The MAX8804V/MAX8804W/MAX8804Z function as stand-alone chargers to control the charging sequence from the prequalification state through fast-charge, topoff charge, and full-charge indication. The MAX8804Y eliminates the prequalification state to allow startup into a load without a battery. Proprietary thermal-regulation circuitry limits the die temperature when fast-charging or while exposed to high ambient temperatures, allowing maximum charging current without damaging the IC.
The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z achieve high flexibility by providing an adjustable DC/USB fast-charge current through a simple single-wire interface (SET input). The chargers automatically select between either a USB or AC adapter input source. The AC adapter charge current is programmable from 400mA to 700mA in 50mA steps through a serial interface. The USB charge current is programmable to 95mA, 380mA, or 475mA through the same interface. Other features include an active-low battery charging-status indicator (active-low CHG), an active-low power-OK indicator (active-low POK), an active-low USB input detection output (active-low USBPWR) on the MAX8804Y/MAX8804Z, and battery pack detection (DETBAT) on the MAX8804V/MAX8804W.
The MAX8804V has 120mA, 140mA, 180mA, and 200mA active-low CHG top-off threshold settings, while the MAX8804W/MAX8804Y/MAX8804Z have 70mA, 80mA, 90mA, and 100mA. The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z accept a 4.15V to 30V DC source voltage or a 4.15V to 16V USB input voltage, but disable charging when either input voltage exceeds 7.5V to protect against unqualified or faulty input sources. The MAX8804V/MAX8804W/MAX8804Y/MAX8804Z operate over the extended temperature range (-40°C to +85°C) and are available in a tiny 8-pin thermally enhanced 2mm x 3mm TDFN package.
Applications
- Cell Phones/Smartphones
- Digital Cameras
- MP3 Players
- Other Handheld Devices
- Portable Media Players
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8804ZETA+ | 8-LFCSP-2X3X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 4 | ||
| MAX1898 | PRODUCTION | Linear Charger for Single-Cell Li+ Battery |
| MAX1501 | PRODUCTION | Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications |
| MAX1508 | PRODUCTION | Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN |
| MAX1507 | PRODUCTION | Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN |
Evaluation Kits
Latest Discussions
No discussions on MAX8804Z yet. Have something to say?
Start a Discussion on EngineerZone®