MAX8646
PRODUCTION6A, 2MHz Step-Down Regulator with Integrated Switches
Smallest, Most Efficient 6A Step-Down Regulator and Up to 2.4MHz Frequency
- Part Models
- 2
- 1ku List Price
- Starting From $7.40
Overview
- Internal 23mΩ RDS(ON) MOSFETs
- Continuous 6A Output Current
- ±1% Output Accuracy over Load, Line, and Temperature
- Operates from 2.35V to 3.6V Supply
- Adjustable Output from 0.6V to (0.9 x VIN)
- Soft-Start Reduces Inrush Supply Current
- 500kHz to 2MHz Adjustable Switching Frequency
- Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
- VID-Selectable Output Voltages
- 0.6V, 0.7V, 0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.0V, and 2.5V
- Fully Protected Against Overcurrent and Overtemperature
- Safe-Start into Prebiased Output
- Sink/Source Current in DDR Applications
- Lead-Free, 24-Pin, 4mm x 4mm Thin QFN Package
The MAX8646 high-efficiency switching regulator delivers up to 6A load current at output voltages from 0.6V to 0.9 x VIN. The IC operates from 2.35V to 3.6V, making it ideal for on-board point-of-load and postregulation applications. Total output error is less than ±1% over load, line, and temperature ranges.
The MAX8646 features fixed-frequency PWM mode operation with a switching frequency range of 500kHz to 2MHz set by an external resistor. High-frequency operation allows for an all-ceramic capacitor design. The high operating frequency also allows for small-size external components.
The low-resistance on-chip nMOS switches ensure high efficiency at heavy loads while minimizing critical inductances, making the layout a much simpler task with respect to discrete solutions. Following a simple layout and footprint ensures first-pass success in new designs.
The MAX8646 comes with a high bandwidth (> 14MHz) voltage-error amplifier. The voltage-mode control architecture and the voltage-error amplifier permit a type III compensation scheme to be utilized to achieve maximum loop bandwidth, up to 20% of the switching frequency. High loop bandwidth provides fast transient response, resulting in less required output capacitance and allowing for all-ceramic-capacitor designs.
The MAX8646 provides two tri-state logic inputs to select one of nine preset output voltages. The preset output voltages allow customers to achieve ±1% output-voltage accuracy without using expensive 0.1% resistors. In addition, the output voltage can be set to any customer value by either using two external resistors at the feedback with 0.6V internal reference or applying an external reference voltage to the REFIN input. The MAX8646 offers programmable soft-start time using one capacitor to reduce input inrush current. The MAX8646 is available in a lead-free, 24-pin, 4mm x 4mm, thin QFN package.
Applications
- ASIC/CPU/DSP Core and I/O Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- POLs
- RAID Control Power Supplies
- Telecom and Networking Power Supplies
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8646ETG+ | 24-TQFN-4X4X0.75 | ||
| MAX8646ETG+T | 24-TQFN-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| MAX8688 | PRODUCTION | Digital Power-Supply Controller/Monitor with PMBus Interface |
| Product 2 | ||
| MAX8658 | 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs | |
| MAX8659 | 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs | |
| Switching Regulators & Controllers 7 | ||
| MAX8833 | PRODUCTION | Dual, 3A, 2MHz Step-Down Regulator |
| MAX8855 | PRODUCTION | Dual, 5A, 2MHz Step-Down Regulators |
| MAX1945 | PRODUCTION | 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators |
| MAX1951 | PRODUCTION | 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators |
| MAX8505 | PRODUCTION | 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK |
| MAX1974 | PRODUCTION | Smallest 1A, 1.4MHz Step-Down Regulators |
| MAX1972 | PRODUCTION | Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO |
Evaluation Kits
Latest Discussions
No discussions on MAX8646 yet. Have something to say?
Start a Discussion on EngineerZone®