MAX8636
MAX8636
LAST TIME BUYDual 300mA Pin-Programmable Low-Dropout Linear Regulators with Reset or Low-Noise Output in a Tiny 2mm x 2mm µDFN Package
Industry's Smallest, Dual Low-Dropout Linear Regulators Designed for Low-Noise, Space-Sensitive Applications Where Flexibility and Integration are Necessary
- Part Models
- 1
- 1ku List Price
- price unavailable
Viewing:
Overview
- Pin-Programmable Output Voltages
- 300mA Output Current
- Low 90mV Dropout at 100mA Load
- Open-Drain, Active-Low RESET (MAX8633)
- Low 45µVRMS Output Noise (MAX8634/MAX8636)
- Low 54µA Quiescent Supply Current
- Low < 1µA Maximum Shutdown Current
- Output Current Limit
- Thermal Shutdown
The MAX8633–MAX8636 offer low-dropout (LDO) voltage and ultra-low-power regulation in a subminiaturized 2mm x 2mm µDFN package. The devices operate from a 2.7V to 5.5V supply and deliver up to 300mA from each output, with a typical dropout voltage of 90mV at 100mA load current. Each device is designed with internal p-channel MOSFET pass transistors to ensure a low-quiescent supply current of 54µA (typical, both LDOs on). Other features include low-noise operation (MAX8634/MAX8636), output current limiting, and thermal shutdown.
The MAX8633 features an open-drain, active-low RESET output to monitor OUT2, eliminating external components and adjustments. The MAX8633 asserts an active-low RESET signal (120ms minimum timeout) when VOUT2 drops below 87% of the nominal output voltage. The MAX8634/MAX8636 feature a noise bypass input to the internal reference for low output noise (45µVRMS typ). The MAX8634/MAX8635 provide independent active-low SHDN inputs for disabling the regulators, while the MAX8633/MAX8636 provide a single active-low SHDN input for disabling both regulators.
The MAX8633/MAX8635/MAX8636 have two logic inputs that select one of nine preset output-voltage combinations, eliminating external 1% resistors, as well as inventory burden. The MAX8634 has one logic input to select three output-voltage options.
The MAX8633–MAX8636 are available in an 8-pin, 2mm x 2mm µDFN package for minimizing footprint, and an 8-pin, 3mm x 3mm TDFN package for higher power dissipation. The devices are specified over the extended temperature range (-40°C to +85°C). All packages are lead free.
Applications
- Cellular and Cordless Phones
- Handheld Instruments
- Notebook Computers
- PDAs and Digital Cameras
- Small LCD Displays
- Wireless LAN Cards
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8636ELA+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 9 | ||
| MAX8882 | RECOMMENDED FOR NEW DESIGNS | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8883 | PRODUCTION | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8867 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8868 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8877 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8878 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8510 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
| MAX8511 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
| MAX8512 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
Latest Discussions
No discussions on MAX8636 yet. Have something to say?
Start a Discussion on EngineerZone®