MAX8634
ObsoleteDual 300mA Pin-Programmable Low-Dropout Linear Regulators with Reset or Low-Noise Output in a Tiny 2mm x 2mm µDFN Package
Industry's Smallest, Dual Low-Dropout Linear Regulators Designed for Low-Noise, Space-Sensitive Applications Where Flexibility and Integration are Necessary
Overview
- Pin-Programmable Output Voltages
- 300mA Output Current
- Low 90mV Dropout at 100mA Load
- Open-Drain, Active-Low RESET (MAX8633)
- Low 45µVRMS Output Noise (MAX8634/MAX8636)
- Low 54µA Quiescent Supply Current
- Low < 1µA Maximum Shutdown Current
- Output Current Limit
- Thermal Shutdown
The MAX8633–MAX8636 offer low-dropout (LDO) voltage and ultra-low-power regulation in a subminiaturized 2mm x 2mm µDFN package. The devices operate from a 2.7V to 5.5V supply and deliver up to 300mA from each output, with a typical dropout voltage of 90mV at 100mA load current. Each device is designed with internal p-channel MOSFET pass transistors to ensure a low-quiescent supply current of 54µA (typical, both LDOs on). Other features include low-noise operation (MAX8634/MAX8636), output current limiting, and thermal shutdown.
The MAX8633 features an open-drain, active-low RESET output to monitor OUT2, eliminating external components and adjustments. The MAX8633 asserts an active-low RESET signal (120ms minimum timeout) when VOUT2 drops below 87% of the nominal output voltage. The MAX8634/MAX8636 feature a noise bypass input to the internal reference for low output noise (45µVRMS typ). The MAX8634/MAX8635 provide independent active-low SHDN inputs for disabling the regulators, while the MAX8633/MAX8636 provide a single active-low SHDN input for disabling both regulators.
The MAX8633/MAX8635/MAX8636 have two logic inputs that select one of nine preset output-voltage combinations, eliminating external 1% resistors, as well as inventory burden. The MAX8634 has one logic input to select three output-voltage options.
The MAX8633–MAX8636 are available in an 8-pin, 2mm x 2mm µDFN package for minimizing footprint, and an 8-pin, 3mm x 3mm TDFN package for higher power dissipation. The devices are specified over the extended temperature range (-40°C to +85°C). All packages are lead free.
Applications
- Cellular and Cordless Phones
- Handheld Instruments
- Notebook Computers
- PDAs and Digital Cameras
- Small LCD Displays
- Wireless LAN Cards
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 9 | ||
| MAX8882 | RECOMMENDED FOR NEW DESIGNS | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8883 | PRODUCTION | Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23 |
| MAX8867 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8868 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23 |
| MAX8877 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8878 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8510 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
| MAX8511 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
| MAX8512 | PRODUCTION | Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators |
Latest Discussions
No discussions on MAX8634 yet. Have something to say?
Start a Discussion on EngineerZone®