MAX8633

Obsolete

Dual 300mA Pin-Programmable Low-Dropout Linear Regulators with Reset or Low-Noise Output in a Tiny 2mm x 2mm µDFN Package

Industry's Smallest, Dual Low-Dropout Linear Regulators Designed for Low-Noise, Space-Sensitive Applications Where Flexibility and Integration are Necessary

Viewing:

Overview

  • Pin-Programmable Output Voltages
  • 300mA Output Current
  • Low 90mV Dropout at 100mA Load
  • Open-Drain, Active-Low RESET (MAX8633)
  • Low 45µVRMS Output Noise (MAX8634/MAX8636)
  • Low 54µA Quiescent Supply Current
  • Low < 1µA Maximum Shutdown Current
  • Output Current Limit
  • Thermal Shutdown
MAX8633
Dual 300mA Pin-Programmable Low-Dropout Linear Regulators with Reset or Low-Noise Output in a Tiny 2mm x 2mm µDFN Package
MAX8633, MAX8634, MAX8635, MAX8636: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 9
MAX8882 RECOMMENDED FOR NEW DESIGNS Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8883 PRODUCTION Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8867 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8868 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8878 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8510 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8511 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8512 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8633 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed