MAX8606
PRODUCTIONUSB/AC Adapter, Li+ Linear Battery Charger with Integrated 50m Ohm Battery Switch in TDFN
- Part Models
- 2
- 1ku List Price
- Starting From $3.39
Overview
- Small 3mm × 3mm Thermally Enhanced TDFN Package (0.8mm max height)
- USB-Compliant Suspend Mode (20µA)
- Selectable 100mA, 500mA, and Up to 1A Input Current Limits
- USB or AC Adapter Input
- +6V to +14V Input Overvoltage Protection
- Input UVLO Below +4V Rising (3.5V Falling)
- Automatic Current Sharing Between Battery Charging and System
- Die Temperature Regulation (+100°C)
- Prequal, Fast-Charge, and Top-Off Timers
- Low Dropout Voltage, 250mV at 0.5A
- NTC Thermistor Input
- Charge Status and Input-Supply Detection Flags
The MAX8606 complete 1-cell Li+ battery charge-management IC operates from either a USB port or AC adapter. It integrates a battery disconnect switch, current-sense circuit, PMOS pass element, and thermal-regulation circuitry, while eliminating the external reverse-blocking Schottky diode, to create a simple and small charging solution. The charging sequence initiates from power-OK indication, through prequalification, fast-charge, top-off charge, and finally charging-complete indication for single-cell Li+ batteries. Charging is controlled using constant current, constant voltage, or constant die-temperature (CCCVCTJ) regulation for safe operation in handhelds.
Two logic inputs (active-low EN1 and active-low EN2) select suspend mode, 100mA, 500mA, or ≤ 1A input current limits to suit USB requirements. Proprietary thermal-regulation circuitry limits the die temperature to +100°C to prevent excessive heat on the system PC board. Additional safety features include an NTC thermistor input (THM) and internal timers to protect the battery. A 3.5V to 4.2V SYS output, in conjunction with the low-RDSON battery switch, powers the system even when the battery is deeply discharged or not installed. The IC also offers a +3.3V/500µA output (VL), a charging status flag (active-low CHG), and an input-supply detection flag (active-low POK). The MAX8606 operates from a +4.25V to +5.5V supply and includes undervoltage lockout below +3.4V and overvoltage protection up to +14V.
Applications
- Cellular Phones, Smartphones, PDAs
- Digital Cameras, MP3 Players
- USB Appliances, Charging Cradles, and Docks
Documentation
Data Sheet 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8606ETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX8606ETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX8606ETD+ | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX8606ETD+ | PRODUCTION | |
| MAX8606ETD+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX8606ETD+ | PRODUCTION | |
| MAX8606ETD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX8606ETD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 5 | ||
| MAX1898 | PRODUCTION | Linear Charger for Single-Cell Li+ Battery |
| MAX1507 | PRODUCTION | Linear Li+ Battery Charger with Integrated Pass FET and Thermal Regulation in 3mm x 3mm Thin DFN |
| MAX1508 | PRODUCTION | Linear Li+ Battery Charger with Integrated Pass FET, Thermal Regulation, and ACOK Flag in 3mm x 3mm TDFN |
| MAX1879 | PRODUCTION | Simple, Efficient, 1-Cell Li+ Pulse Charger |
| MAX1501 | PRODUCTION | Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications |
Evaluation Kits
Latest Discussions
No discussions on MAX8606 yet. Have something to say?
Start a Discussion on EngineerZone®