MAX8530

LAST TIME BUY

Dual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN

Industry's Smallest, Low-Dropout Linear Regulators Designed for Low-Noise, Space-Sensitive Applications

Viewing:

Overview

  • Guaranteed 200mA Output Current for OUT1
  • Guaranteed 150mA Output Current for OUT2
  • Low 100mV (typ) Dropout at 100mA Load for both LDOs
  • Open-Drain, Active-Low 100ms (min) Reset Timer (MAX8530)
  • Low 40µVRMS Output Noise (MAX8531)
  • Low 130µA Operating Supply Current
  • <1µA Shutdown Current
  • Thermal-Overload and Short-Circuit Protection
  • Output Current Limit
  • Tiny Packages Available
    • 1.16 x 1.57 x 0.6mm UCSP (3 x 2 Grid)
    • 3mm x 3mm Thin QFN
MAX8530
Dual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN
MAX8530, MAX8531: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 9
MAX8882 RECOMMENDED FOR NEW DESIGNS Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8883 PRODUCTION Dual, Low-Noise, Low-Dropout, 160mA Linear Regulators in SOT23
MAX8867 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8868 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators in SOT23
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8878 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8510 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8511 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8512 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX8530 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed