MAX8212
MAX8212
PRODUCTIONMicroprocessor Voltage Monitors with Programmable Voltage Detection
- Part Models
- 8
- 1ku List Price
- Starting From $3.18
Viewing:
Overview
- µP Power-Fail Warning
- Improved 2nd Source for ICL8211/ICL8212
- Low-Power CMOS Design
- 5µA Quiescent Current
- On-Board Hysteresis Output
- ±40mV Threshold Accuracy (±3.5%)
- 2.0V to 16.5V Supply-Voltage Range
- Define Output Current Limit (MAX8211)
- High Output Current Capability (MAX8212)
Maxim's MAX8211 and MAX8212 are CMOS micropower voltage detectors that warn microprocessors (µPs) of power failures. Each contains a comparator, a 1.15V bandgap reference, and an open-drain n-channel output driver. Two external resistors are used in conjunction with the internal reference to set the trip voltage to the desired level. A hysteresis output is also included, allowing the user to apply positive feedback for noise-free output switching.
The MAX8211 provides a 7mA current-limited output sink whenever the voltage applied to the threshold pin is less than the 1.15V internal reference. In the MAX8212, a voltage greater than 1.15V at the threshold pin turns the output stage on (no current limit).
The CMOS MAX8211/MAX8212 are plug-in replacements for the bipolar ICL8211/ICL8212 in applications where the maximum supply voltage is less than 16.5V. They offer several performance advantages, including reduced supply current, a more tightly controlled bandgap reference, and more available current from the hysteresis output.
Applications
- µP Voltage Monitoring
- Battery-Backup Switching
- Low-Battery Detection
- Overvoltage Detection
- Power-Supply Fault Monitoring
- Undervoltage Detection
Documentation
Data Sheet 2
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8212CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX8212CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX8212CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX8212EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX8212ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX8212ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX8212MJA | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| MAX8212MJA/883B | Ceramic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 9 | ||
| ICL7665 | PRODUCTION | µP Voltage Monitor with Dual Over/Undervoltage Detection |
| MAX834 | PRODUCTION | Micropower, Latching Voltage Monitors in SOT23-5 |
| MAX835 | PRODUCTION | Micropower, Latching Voltage Monitors in SOT23-5 |
| MAX836 | PRODUCTION | 4-Pin Micropower Voltage Monitors |
| MAX837 | PRODUCTION | 4-Pin Micropower Voltage Monitors |
| MAX8213 | PRODUCTION | Five Universal Voltage Monitors, Complete µP Voltage Monitoring |
| MAX8214 | PRODUCTION | Five Universal Voltage Monitors, Complete µP Voltage Monitoring |
| MAX8215 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
| MAX8216 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
| Supervisory Circuits & Reset ICs 3 | ||
| MAX6806 | PRODUCTION | Voltage Detectors |
| MAX6807 | Obsolete | Voltage Detectors |
| MAX6808 | PRODUCTION | Voltage Detectors |
Latest Discussions
No discussions on MAX8212 yet. Have something to say?
Start a Discussion on EngineerZone®