MAX8215
MAX8215
PRODUCTION±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors
- Part Models
- 6
- 1ku List Price
- Starting From $4.99
Viewing:
Overview
- 4 Dedicated Comparators plus 1 Auxiliary Comparator
- 5V Dedicated Comparator Has ±1.25% Accuracy
- -5V, +12V, -12V, +15V, -15V Dedicated Comparators Have ±1.5% Accuracy
- Overvoltage/Undervoltage Detection or Programmable Delay Using Auxiliary Comparator
- Internal 1.24V Reference with ±1% Initial Accuracy
- Wide Supply Range: 2.7V to 11V
- Built-In Hysteresis
- 250µA Max Supply Current Over Temp.
- Independent Open-Drain Outputs
- All Precision Components Included
The MAX8215 contains five voltage comparators; four are for monitoring +5V, -5V, +12V, and -12V, and the fifth monitors any desired voltage. The MAX8216 is identical, except it monitors ±15V supplies instead of ±12V. The resistors required to monitor these voltages and provide comparator hysteresis are included on-chip. All comparators have open-drain outputs. These devices consume 250µA max supply current over temperature.
Applications
- Data Acquisition Systems
- Industrial Controllers
- Industrial Equipment
- Microprocessor Voltage Monitor: +5V, -5V, +12V, -12V Supply Monitoring (MAX8215), +5V, -5V, +15V, -15V Supply Monitoring (MAX8216)
- Mobile Radios
- Overvoltage/Undervoltage Detection with Uncommitted Comparator
- Portable Instruments
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8215CPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX8215CSD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX8215CSD+T | Small-Outline IC Narrow (0.15in) | ||
| MAX8215EPD+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX8215ESD+ | Small-Outline IC Narrow (0.15in) | ||
| MAX8215ESD+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX8215CSD+ | PRODUCTION | |
| MAX8215CSD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX8215CSD+T | PRODUCTION | |
| MAX8215ESD+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RA ASSEMBLY |
||
| MAX8215ESD+ | PRODUCTION | |
| MAX8215ESD+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX8215 yet. Have something to say?
Start a Discussion on EngineerZone®