MAX836
MAX836
PRODUCTION4-Pin Micropower Voltage Monitors
Low-Power SOT Voltage Monitors
- Part Models
- 3
- 1ku List Price
- Starting From $2.18
Viewing:
Overview
- ±1.25% Precision Voltage Threshold
- SOT143 Package
- Low Cost
- < 5µA Typical Supply Current
- Open-Drain Output (MAX836)
Push-Pull Output (MAX837)
The MAX836/MAX837 micropower voltage monitors contain a 1.204V precision bandgap reference and a comparator in a SOT143 package. The MAX836 has an open-drain, N-channel output driver, while the MAX837 has a push-pull output driver. Two external resistors set the trip threshold voltage.
Applications
- Battery-Powered Systems
- Load Switching
- Precision Battery Monitoring
- Threshold Detectors
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX836EUS+ | SOT_23 | ||
| MAX836EUS+T | SOT_23 | ||
| MAX836EUS/GG8 | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX836EUS+ | PRODUCTION | |
| MAX836EUS+T | PRODUCTION | |
| MAX836EUS/GG8 | PRODUCTION | |
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX836EUS+ | PRODUCTION | |
| MAX836EUS+T | PRODUCTION | |
| MAX836EUS/GG8 | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX836EUS+ | PRODUCTION | |
| MAX836EUS+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 2 | ||
| MAX834 | PRODUCTION | Micropower, Latching Voltage Monitors in SOT23-5 |
| MAX835 | PRODUCTION | Micropower, Latching Voltage Monitors in SOT23-5 |
| Supervisory Circuits & Reset ICs 3 | ||
| MAX6806 | PRODUCTION | Voltage Detectors |
| MAX6807 | Obsolete | Voltage Detectors |
| MAX6808 | PRODUCTION | Voltage Detectors |
Latest Discussions
No discussions on MAX836 yet. Have something to say?
Start a Discussion on EngineerZone®