MAX77961

PRODUCTION

25VIN 3A/6AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries

Industry's Highest Efficiency USB Type-C/Power Delivery Buck-Boost Charger with Integrated FETs and Power Path

Viewing:

Overview

  • 3.5V to 25.4V Input Operating Range, 30VDC Withstand
  • 97% Peak Efficiency for 2S Battery at 9VIN/7.4VOUT/1.5AOUT
  • 97% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT
  • MAX77960
    • 100mA to 3.15A Programmable Input Current Limit
    • 100mA to 3A Programmable Constant Current Charge
  • MAX77961
    • 100mA to 6.3A Programmable Input Current Limit
    • 100mA to 6A Programmable Constant Current Charge​
  • Remote Differential Voltage Sensing
  • 600kHz Switching Frequency
  • System Instant On with Smart Power Selector Power Path
  • ​Charge Safety Timer
  • Die Temperature Regulation with Thermal Foldback Loop
  • Input Power Management with Adaptive Input Current Limit (AICL) and Input Voltage Regulation
  • 10mΩ BATT to SYS Switch, Up to 10A Overcurrent Threshold
  • ​Reverse Buck Mode 5.1V/3A to Support USB OTG
  • JEITA Compliant with NTC Thermistor Monitor
  • I2C or Resistor Programmable
  • 4mm x 4mm, 30-Lead FC2QFN
MAX77961
25VIN 3A/6AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
MAX77960, MAX77961: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
MAX17205 PRODUCTION Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77963EVKIT

Evaluation Kit for MAX77963

Features and Benefits

  • Evaluates the MAX77963 USB Type-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 23V Input Operating Range
  • Demonstrates Charging Up to 3.2A
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Demonstrates 8-Channel 12-Bit SAR ADC
  • Demonstrates Spread Spectrum
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77963 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77963, a 3.2A USB Type-C® buck-boost charger.

The MAX77963 EV kit includes the IC evaluation board with an integrated I2C-communication interface and USB micro-B cable. Windows® based graphical-user interface (GUI) software is available for use with the EV kit and can be downloaded from Analog Devices website at www.analog.com/max77963evkit. Windows 7 or newer Windows operating system is required to use the EV kit software.

eval board
MAX77960EVKIT-06

Evaluation Kit for the MAX77960/MAX77961

Features and Benefits

  • Evaluates the MAX77960/MAX77961 USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960)/6A (MAX77961)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960/MAX77961 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960/MAX77961, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960/MAX77961 EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www. maximintegrated.com/products/MAX77960 (under the Design Resources tab) and www.maximintegrated.com/products/MAX77961 (under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77961EVKIT-06

Evaluation Kit for the MAX77960/MAX77961

Features and Benefits

  • Evaluates the MAX77960/MAX77961 USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960)/6A (MAX77961)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960/MAX77961 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960/MAX77961, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960/MAX77961 EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from Maxim’s website at www. maximintegrated.com/products/MAX77960 (under the Design Resources tab) and www.maximintegrated.com/products/MAX77961 (under the Design Resources tab). Windows 7 or newer is required to use with the EV kit GUI software.

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77958EVKIT-3S6

Evaluation Kit for the MAX77958, MAX77961

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • Nine Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 in the data sheet for Acronyms)
    • Power Role (Sink and Source), Data Role UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC
  • Nine Configurable GPIOs (GPIO6 for SID)

The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.

The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN. The MAX77958 uses GPIO2 to enable the buck converter when the MAX77958 is in SOURCE Power Role.

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

APPLICATIONS

  • Cameras
  • Game Players
  • Handheld Devices
  • Healthcare and Medical Devices
  • Industrial Equipment PoE to USB Type-C Adapters
  • Monitors
  • Other USB Type-C Devices
  • Portable Devices
  • Power Banks
  • Smartphones
  • Tablets

eval board
MAX77958EVKIT-2S6

Evaluation Kit for the MAX77958, MAX77961

Features and Benefits

  • High Voltage VBUS Range
  • Short to VBUS Protection on CC Pins
  • Type-C Support and USB-PD Support
    • Mode configuration: DFP/UFP/DRP
    • Type-C rev1.3 and PD3.0 Compatible
    • Cable Orientation and Power Role Detection
    • Integrated VCONN Switch with OCP
    • Support Try.Snk State
    • Support Audio
    • Support Debug Accessory Sink/Source Mode
    • FRS (Fast Role Swap) Initial Sink Support
    • PPS (Programmable Power Supply) Sink Support
  • Support BC1.2 Legacy/Proprietary Charger Detection
    • Integrated D+/D- Switches
  • MTP Memory for Storing Custom Configuration
  • Moisture Detection and Corrosion Prevention
  • Customization Script
  • I2C Programmable Configuration
  • I2C Master to Control External Charger or DC-DC Converter IC
  • Nine Configurable GPIOs (GPIO6 for SID)
    • External SuperSpeed Mux/Detection/IRQ
    • EN/DISABLE External Power or FETs
  • On-Board I2C Interface
  • Windows 10 Compatible
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77958 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77958 Standalone USB Type-C and Power Delivery Controller.

The EV kit enables easy evaluation of the following features:

  • USB Type-C Detection/PD Communication (See Table 1 for Acronyms)
    • Power Role (Sink and Source), Data Role UFP and DFP) detection
    • PD Adapter Detection and PD Communication
    • Integrated VCONN Switch with OCP
    • Power/Data Role Swap
    • PPS (with PD Adapter Supporting PPS)
    • Audio and Debug Accessory Sink/Source Mode
    • Vendor Defined Message
  • BC1.2 Legacy Charger Detection: SDP, CDP, DCP and DCD Timeout
  • I2C Master to Control Companion IC
  • Nine Configurable GPIOs (GPIO6 for SID)

The EV kit contains a MAX77961 charger to demonstrate the I2C master feature of the MAX77958. The MAX77961 is a buck-boost charger for 2S/3S Li+ battery application and is capable of 3.5V to 25V input voltage, with a maximum programmable fast charging current of 6A. The MAX77961 can be configured as the 2-cell or 3-cell application by the CONG pin resistor (R5), refer to the MAX77961 data sheet for more details.

The MAX16904 (a buck converter) is installed on the EV kit to provide 5V to VCONN

A Micro-B USB cable is included in the package to serve as the interface from a USB port on a Windows® PC to the slave I2C port on the MAX77958. A Windows based software provides a user-friendly interface to exercise the features of the MAX77958.

Applications

  • Cameras
  • Game Players
  • Handheld Devices
  • Healthcare and Medical Devices
  • Industrial Equipment PoE to USB Type-C Adapters
  • Monitors
  • Other USB Type-C Devices
  • Portable Devices
  • Power Banks
  • Smartphones
  • Tablets

MAX77963EVKIT
Evaluation Kit for MAX77963
MAX77963EVKIT Board Photo Angle MAX77963EVKIT Board Photo Top MAX77963EVKIT Board Photo Bottom
MAX77960EVKIT-06
Evaluation Kit for the MAX77960/MAX77961
MAX77960EVKIT-06, MAX77961EVKIT-06: Board Photo
MAX77961EVKIT-06
Evaluation Kit for the MAX77960/MAX77961
MAX77960EVKIT-06, MAX77961EVKIT-06: Board Photo
MAX77958EVKIT-3S6
Evaluation Kit for the MAX77958, MAX77961
MAX77958EVKIT-2S6, MAX77958EVKIT-3S6: Board Photo
MAX77958EVKIT-2S6
Evaluation Kit for the MAX77958, MAX77961
MAX77958EVKIT-2S6, MAX77958EVKIT-3S6: Board Photo

Reference Designs

MAXREFDES179 Block Diagram
MAXREFDES179 Circuits from the lab

Multicell USB-C PD Charging with Fuel Gauge Platform

Features and Benefits

  • Input operating range of 3.5V to 25V
  • Type-C and USB-PD support

    • DRP and Try,Snk state
    • Cable orientation, power role detection
    • Integrated VCONN switch with OCP

  • Autonegotiate for the highest PD power profile (45W) when Sink
  • Autoenable OTG when Source
  • Autoconfigurable battery charger
  • AP control to overwrite PD power profile, OTG limit, USB-PD functions, buck-boost charger configuration, read/write MAX17320 fuel gauge status, configure MAX77932 switched capacitor converter

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-08 03:17
    Don't Let a Low Battery Eat Into Your Playtime
MAXREFDES179
Multicell USB-C PD Charging with Fuel Gauge Platform
MAXREFDES179 Block Diagram
MAXREFDES179
Figure 1. System Board

Latest Discussions

Recently Viewed