MAX77961B

PRODUCTION

25VIN, 3AOUT to 6AOUT, USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries

Industry's Highest Efficiency USB Type-C/Power Delivery Buck-Boost Charger with Integrated FETs and Power Path

Viewing:

Overview

  • 3.5V to 25.4V Input Operating Range, 30VDC Withstand
  • 97% Peak Efficiency for 2S Battery at 9VIN/7.4VOUT/1.5AOUT
  • 97% Peak Efficiency for 3S Battery at 15VIN/12.6VOUT/2AOUT
  • MAX77960B
    • 100mA to 3.15A Programmable Input Current Limit
    • 100mA to 3A Programmable Constant Current Charge
  • MAX77961B
    • 100mA to 6.3A Programmable Input Current Limit
    • 100mA to 6A Programmable Constant Current Charge​
  • Remote Differential Voltage Sensing
  • 600kHz or 1.2MHz Switching Frequency Options
  • System Instant On with Smart Power Selector Power Path
  • ​Charge Safety Timer
  • Die Temperature Regulation with Thermal Foldback Loop
  • Input Power Management with Adaptive Input Current Limit (AICL) and Input Voltage Regulation
  • 10mΩ BATT to SYS Switch, up to 10A Overcurrent Threshold
  • ​Reverse Buck Mode 5.1V/3A to Support USB OTG
  • JEITA Compliant with NTC Thermistor Monitor
  • I2C or Resistor Programmable
  • 4mm x 4mm, 30-Lead FC2QFN 
MAX77961B
25VIN, 3AOUT to 6AOUT, USB-C Buck-Boost Charger with Integrated FETs for 2S/3S Li-Ion Batteries
MAX77960B/MAX77961B Simplified Block Diagram MAX77960B/MAX77961B Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 2
MAX77962 PRODUCTION 23VIN 3.2AOUT USB-C Buck-Boost Charger with Integrated FETs for 2S Li-Ion Batteries
MAX77958 PRODUCTION Standalone USB Type-C and USB Power Delivery Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX77961BEVKIT12

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77961BEVKIT12

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

eval board
ADRD5161-01Z

BMS Module with CANopen CiA 419

Features and Benefits

  • High current power capability: 20A continuous discharge and 50 A surge (≈200 μs), dependent on battery pack specifications.
  • USB C PD input up to 20V, automatically negotiated via the MAX77958 controller for adapters providing ≥3A or ≥5A PDOs
  • Intelligent power path management with the LTC4421 prioritizing USB C input over battery power during charging for optimal efficiency.
  • 3-cell Li-ion/Li polymer battery support, with recommended configurations using Panasonic NCR18650GA cells
  • Expandable CAN interface with daisy chain headers (P8, P9) for multi module system integration.
  • Configurable output current levels based on PD adapter capabilities (20V/3A or 20V/5A).

Product Details

The ADRD5161-01Z is a compact, high performance power delivery and battery management module that integrates USB C power delivery (PD) negotiation, 3 cell Li ion/Li polymer battery support, and intelligent power path control. It delivers up to 20A continuous discharge and 50A surge current, while prioritizing USB C input power through its LTC4421 based architecture, ensuring efficient system operation during charging. The module additionally supports daisy chainable CAN connectivity and configurable charging/discharging parameters for compatibility with a wide range of battery packs.

This solution provides designers with a robust, ready to integrate energy subsystem suitable for mobile, portable, and robotic applications that require high power, flexible charging options, and reliable battery behavior. With USB C PD negotiation up to 20V, adaptable current capabilities, and support for recommended cells such as the Panasonic NCR18650GA, the ADRD5161-01Z minimizes design complexity while offering strong scalability and performance for modern embedded systems.

APPLICATIONS

  • Automated Guided Vehicles (AGVs)
  • Autonomous Mobile Robots (AMRs)
  • Portable Industrial Devices: 3 series Li ion/Li poly support and USB C PD (up to 20V) enable efficient charging and stable operation in compact battery powered tools
  • Light Electric Mobility Subsystems: Stable power path control ensures safe, predictable operation in small mobility and auxiliary power systems

SPECIFICATIONS

  • Power Output: 20A continuous, 50A surge (≈ 200μs)
  • USB‑C PD Input: Up to 20V via MAX77958 (supports ≥3A and ≥5A PDOs)
  • Power‑Path Control: LTC4421 prioritizes USB‑C over battery during charging
  • Battery Support: 3‑cell Li‑ion/Li‑poly; recommended NCR18650GA
  • Communication: CAN interface with P8/P9 daisy‑chain headers
  • Output Current: Configurable based on PD adapter (20V/3A or 20V/5A)

eval board
MAX77961BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77961BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77960BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77960BEVKIT06

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

 

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77960BEVKIT12

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

eval board
MAX77960BEVKIT12

Evaluation Kit for the MAX77960B/MAX77961B

Features and Benefits

  • Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
  • Demonstrates 3.5V to 25.4V Input Operating Range
  • Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
  • Demonstrates USB-OTG Functionality
  • Demonstrates JEITA Compliance with On-Board Dummy Thermistors
  • Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.

The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.

Applications

  • 2- and 3-Cell Battery-Powered Devices
  • Battery Backup
  • Digital Still, Video, and Action Cameras
  • Drones
  • Handheld Computers and Terminals
  • Handheld Radios
  • Medical Devices, Health and Fitness Monitors
  • Power Tools
  • Smartphones, Tablets, and 2-in-1 Laptops
  • USB Type-C Powered Wide-Input Charging Applications
  • Wireless Speakers

MAX77961BEVKIT12
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77961BEVKIT12
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup
ADRD5161-01Z
BMS Module with CANopen CiA 419
ADRD5161-01Z Angle Evaluation Board ADRD5161-01Z Top Evaluation Board ADRD5161-01Z Bottom Evaluation Board ADRD5161 Simplified Block Diagram ADRD5161 CAN Cable Setup
MAX77961BEVKIT06
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77961BEVKIT06
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77960BEVKIT06
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77960BEVKIT06
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77960BEVKIT12
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo
MAX77960BEVKIT12
Evaluation Kit for the MAX77960B/MAX77961B
MAX77960BEVKIT06, MAX77960BEVKIT12, MAX77961BEVKIT06, MAX77961BEVKIT12: Board Photo

Latest Discussions

Recently Viewed