MAX7312
PRODUCTION2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection
- Part Models
- 8
- 1ku List Price
- Starting From $3.91
Overview
- 400kbps I²C-Compatible Serial Interface
- 2V to 5.5V Operation
- 5V Overvoltage Tolerant I/Os
- Supports Hot Insertion
- 16 I/O Pins that Default to Inputs on Power-Up
- Open-Drain Interrupt Output (Active-Low INT)
- Bus Timeout for Lock-Up-Free Operation
- Noise Filter on SCL/SDA Inputs
- 64 User-Selectable Slave ID Addresses
- Low Standby Current (2.9µA typ)
- Polarity Inversion
- 4mm x 4mm, 0.8mm Thin QFN Package
- -40°C to +125°C Operation
The MAX7312 2-wire-interfaced expander provides 16-bit parallel input/output (I/O) port expansion in SMBus™ and I²C applications. The MAX7312 consists of input port registers, output port registers, polarity inversion registers, configuration registers, a bus timeout register, and an I²C-compatible serial interface logic, compatible with SMBus. The system master can invert the MAX7312 input data by writing to the active-high polarity inversion register. The system master can enable or disable bus timeout by writing to the bus timeout register.
Any of the 16 I/O ports can be configured as an input or an output. A power-on reset (POR) initializes the 16 I/Os as inputs. Three address select pins configure the part to one of 64 slave ID addresses.
The MAX7312 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, and the slave address inputs AD0-2 remain high impedance in power-down (Vt = 0V) up to 6V.
The MAX7312 is available in 24-pin SO, SSOP, TSSOP, and thin QFN packages and is specified over the -40°C to +125°C automotive temperature range.
For applications requiring I/Os with integrated 100kΩ pullup resistors, refer to the MAX7311 data sheet.
Applications
- Instrumentation and Test Measurement Networking
- Medical Equipment
- RAID Systems
- Servers/Blades
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7312AAG+ | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX7312AAG+T | 24-Lead SSOP (8.33mm x 5.38mm x 1.99mm) | ||
| MAX7312ATG+ | 24-TQFN-4X4X0.75 | ||
| MAX7312ATG+T | 24-TQFN-4X4X0.75 | ||
| MAX7312AUG+ | Thin Shrink Small-Outline Package | ||
| MAX7312AUG+T | Thin Shrink Small-Outline Package | ||
| MAX7312AWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX7312AWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX7312AAG+ | PRODUCTION | |
| MAX7312AAG+T | PRODUCTION | |
| MAX7312ATG+ | PRODUCTION | |
| MAX7312ATG+T | PRODUCTION | |
| MAX7312AUG+ | PRODUCTION | |
| MAX7312AUG+T | PRODUCTION | |
| MAX7312AWG+ | PRODUCTION | |
| MAX7312AWG+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX7312ATG+ | PRODUCTION | |
| MAX7312ATG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX7312ATG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX7312AUG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX7312AWG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| I/O Expanders 9 | ||
| MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7315 | PRODUCTION | 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
| MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
| MAX7314 | PRODUCTION | 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7316 | Obsolete | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7317 | PRODUCTION | 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection |
| MAX7318 | PRODUCTION | 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection |
| LED Drivers 5 | ||
| MAX7310 | PRODUCTION | 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset |
| MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
| MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |