MAX6720
MAX6720
PRODUCTIONDual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits
- Part Models
- 6
- 1ku List Price
- Starting From $5.32
Viewing:
Overview
- VCC1 (primary supply) Reset Threshold Voltages from 1.58V to 4.63V
- VCC2 (secondary supply) Reset Threshold Voltages from 0.79V to 3.08V
- Externally Adjustable RSTIN Threshold for Auxiliary/Triple-Voltage Monitoring (0.62V internal reference)
- Watchdog Timer Option
- 35s (min) Long Startup Period
- 1.12s (min) Normal Timeout Period
- Manual Reset Input Option
- Power-Fail Input/Power-Fail Output Option (Push-Pull and Open-Drain Active-Low)
- Guaranteed Reset Valid Down to VCC1 or VCC2 = 0.8V
- Reset Output Logic Options
- Immune to Short VCC Transients
- Low Supply Current 14µA (typ) at 3.6V
- Small 5, 6, and 8-Pin SOT23 Packages
The MAX6715-MAX6729 are ultra-low-voltage microprocessor (µP) supervisory circuits designed to monitor two or three system power-supply voltages. These devices assert a system reset if any monitored supply falls below its factory-trimmed or adjustable threshold and maintain reset for a minimum timeout period after all supplies rise above their thresholds. The integrated dual/triple supervisory circuits significantly improve system reliability and reduce size compared to separate ICs or discrete components.
These devices monitor primary supply voltages (VCC1) from 1.8V to 5.0V and secondary supply voltages (VCC2) from 0.9V to 3.3V with factory-trimmed reset threshold voltage options (see Reset Voltage Threshold Suffix Guide). An externally adjustable RSTIN input option allows customers to monitor a third supply voltage down to 0.62V. These devices are guaranteed to be in the correct reset output logic state when either VCC1 or VCC2 remains greater than 0.8V.
A variety of push-pull or open-drain reset outputs along with watchdog input, manual reset input, and power-fail input/output features are available (see Selector Guide). Select reset timeout periods from 1.1ms to 1120ms (min) (see Reset Timeout Period Suffix Guide). The MAX6715-MAX6729 are available in small 5, 6, and 8-pin SOT23 packages and operate over the -40°C to +85°C temperature range.
Applications
- Computers/Servers
- Industrial Equipment
- Multivoltage Systems
- Portable Battery-Powered Equipment
- Printers and Faxes
- Set-Top Boxes
- Telecom/Networking Equipment
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6720UTSVD3+ | SOT_23 | ||
| MAX6720UTSVD3+T | SOT_23 | ||
| MAX6720UTSYD3+ | SOT_23 | ||
| MAX6720UTSYD3+T | SOT_23 | ||
| MAX6720UTTGD3+ | SOT_23 | ||
| MAX6720UTTGD3+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6720UTSVD3+ | PRODUCTION | |
| MAX6720UTSVD3+T | PRODUCTION | |
| MAX6720UTTGD3+ | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6720UTSVD3+ | PRODUCTION | |
| MAX6720UTSVD3+T | PRODUCTION | |
| MAX6720UTSYD3+ | PRODUCTION | |
| MAX6720UTSYD3+T | PRODUCTION | |
| MAX6720UTTGD3+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6720UTSYD3+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6720UTTGD3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 14 | ||
| MAX6701 | PRODUCTION | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6702 | Obsolete | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6703 | PRODUCTION | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6704 | PRODUCTION | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6705 | PRODUCTION | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6706 | LAST TIME BUY | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6707 | PRODUCTION | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6708 | PRODUCTION | Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer |
| MAX6826 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6827 | Obsolete | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6828 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6829 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6830 | Obsolete | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
| MAX6831 | PRODUCTION | Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer |
Latest Discussions
No discussions on MAX6720 yet. Have something to say?
Start a Discussion on EngineerZone®